MicroLogic E - Real-Time Measurements
Current Metering
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
A |
0–20 In |
+/-1% |
0.2–1.2 In |
|
MicroLogic 6
|
% Ig |
0–600% |
– |
– |
|
MicroLogic 7
|
A |
0–100 |
– |
– |
|
(1) IN with 4-pole or 3-pole trip unit with ENCT option |
||||
Current Unbalance Metering
The accuracy range is for the current range: 0.2–1.2 In.
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
% Iavg |
-100–100% |
+/-2% |
-100–100% |
-
The unbalance values are signed (relative values).
-
The unbalance maximum values (MAX) are not signed (absolute values).
Voltage Metering
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
V |
0–850 |
+/-0.5% |
70–850 |
|
(1) V1N, V2N, V3N with 4-pole or 3-pole trip unit with ENVT option |
||||
Voltage Unbalance Metering
The accuracy range is for the voltage range: 70–850 V.
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
% Vavg L-L % Vavg L-N |
-100–100% |
+/-1% |
-100–100% |
|
(1) V1N, V2N, V3N with 4-pole or 3-pole trip unit with ENVT option |
||||
-
The unbalance values are signed (relative values).
-
The unbalance maximum values (MAX) are not signed (absolute values).
Power Metering
The accuracy range is for:
-
current range: 0.1–1.2 In
-
voltage range: 70–850 V
-
cos ϕ range: from -1 to -0.5 and from 0.5 to 1
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
Only with 4-pole or 3-pole trip unit with ENVT option
|
kW |
-1000 to 1000 |
+/-2% |
-1000 to -1 1 to 1000 |
|
kW |
-300 to 3000 |
+/-2% |
-3000 to -3 3 to 3000 |
|
Only with 4-pole or 3-pole trip unit with ENVT option
|
kVAR |
-1000 to 1000 |
+/-2% |
-1000 to -1 1 to 1000 |
|
kVAR |
-3000 to 3000 |
+/-2% |
-3000 to -3 3 to 3000 |
|
Only with 4-pole or 3-pole trip unit with ENVT option
|
kVA |
-1000 to 1000 |
+/-2% |
-1000 to -1 1 to 1000 |
|
kVA |
-3000 to 3000 |
+/-2% |
-3000 to -3 3 to 3000 |
|
Only with 4-pole or 3-pole trip unit with ENVT option
|
kVAR |
-1000 to 1000 |
+/-2% |
-1000 to -1 1 to 1000 |
|
kVAR |
-3000 to 3000 |
+/-2% |
-3000 to -3 3 to 3000 |
|
Only with 4-pole or 3-pole trip unit with ENVT option
|
kVAR |
-1000 to 1000 |
+/-2% |
-1000 to -1 1 to 1000 |
|
kVAR |
-3000 to 3000 |
+/-2% |
-3000 to -3 3 to 3000 |
Operating Indicators
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
Operating quadrant measurement |
– |
1, 2, 3, 4 |
– |
– |
|
Direction of phase rotation measurement |
– |
0, 1 |
– |
– |
|
Type of load measurement (leading/lagging) |
– |
0, 1 |
– |
– |
Energy Quality Indicators
The accuracy range is for:
-
current range: 0.1–1.2 In
-
voltage range: 70–850 V
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
– |
-1.00 to 1.00 |
+/-2% |
-1.00 to -0.50 0.50 to 1.00 |
|
% Ifund |
0– >1000% |
+/-10% |
10–500% I >20% In |
|
% Vfund L-L % Vfund L-N |
0– >1000% |
+/-5% |
2–500% V >100 V |
|
Hz |
15–440 |
+/-0.2% |
45–65 |
|
(1) THD(V1N), THD(V2N), THD(V3N) with 4-pole or 3-pole trip unit with ENVT option |
||||
Motor Thermal Image (MicroLogic 6 E-M)
The accuracy range is for the current range: 0.2–1.2 In.
|
Measurement |
Unit |
Measurement range |
Accuracy |
Accuracy range |
|---|---|---|---|---|
|
% Ir |
0–100% |
+/-1% |
0–100% |