990-91460C-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Maximum Short Circuit Rating

The bottom entry cabinet (GVBEC) is rated for 45 kAIC/kA Icw when installed with the Galaxy VL UPS.

The bottom entry cabinet (GVBEC) is rated for 65 kAIC/kA Icw when installed with the Galaxy VL UPS and the 65 kAIC/kA option kit (GVLOPT012).

The bottom entry cabinet (GVBEC) is rated for 35 kA Icc when installed with the Easy UPS 3L.

Bottom Entry Cabinet Weight and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVBEC 85 (188) 1970 (77.55) 400 (15.74) 850 (33.46)

Torque Specifications

Bolt size Torque
M6 5 Nm (3.69 lb-ft / 44.3 lb-in)
M8 17.5 Nm (12.91 lb-ft / 154.9 lb-in)
M10 30 Nm (22 lb-ft / 194.7 lb-in)
M12 50 Nm (36.87 lb-ft / 442.5 lb-in)

Environment

  Operating Storage
Temperature 0 °C to 50 °C (32 °F to 122 °F ) -25 °C to 55 °C (-13 °F to 131 °F)
Relative humidity 5-95% non-condensing 10-80% non-condensing
Protection class IP20
Color RAL 9003, gloss level 85%
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.