990-91580E-001

Efficiency

20 kW Normal operation Battery operation ECO mode
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

94.0%

94.1%

94.1%

97.1%

97.3%

96.7%

90.2%

90.0%

90.2%

50% load

95.4%

95.4%

95.5%

98.4%

98.4%

98.2%

93.7%

93.5%

93.5%

75% load

95.9%

95.9%

95.9%

98.8%

98.9%

98.7%

94.9%

94.8%

94.8%

100% load

96.0%

96.0%

96.1%

99.0%

99.0%

98.9%

95.4%

95.4%

95.4%

40 kW Normal operation Battery operation ECO mode
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

94.6%

94.6%

94.5%

97.8%

97.8%

97.3%

93.1%

92.8%

92.7%

50% load

95.6%

95.8%

95.6%

98.7%

98.7%

98.5%

95.2%

95.0%

94.9%

75% load

96.0%

96.1%

96.1%

99.0%

99.0%

98.9%

95.9%

95.9%

95.7%

100% load

96.0%

96.2%

96.2%

99.1%

99.1%

99.0%

96.2%

96.2%

96.1%

50 kW Normal operation Battery operation ECO mode
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

95.6%

95.7%

95.6%

96.6%

96.2%

96.5%

98.4%

98.4%

98.6%

50% load

95.9%

96.1%

96.0%

96.4%

96.3%

96.4%

99.0%

98.9%

99.1%

75% load

95.6%

95.8%

95.8%

96.1%

96.1%

96.1%

99.1%

99.1%

99.2%

100% load

95.1%

95.3%

95.4%

95.4%

95.5%

95.5%

99.2%

99.2%

99.3%

60 kW Normal operation Battery operation ECO mode
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

94.6%

94.7%

94.6%

97.8%

97.9%

97.8%

93.8%

93.8%

93.6%

50% load

95.7%

95.8%

95.8%

98.7%

98.7%

98.7%

95.5%

95.4%

95.3%

75% load

96.0%

96.1%

96.2%

99.0%

99.0%

99.0%

96.1%

96.1%

96.0%

100% load

96.0%

96.2%

96.2%

99.1%

99.1%

99.1%

96.3%

96.4%

96.3%

80 kW Normal operation Battery operation ECO mode
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

94.8%

94.7%

94.7%

97.9%

98.0%

97.9%

94.3%

94.1%

94.1%

50% load

95.8%

95.8%

95.9%

98.7%

98.8%

98.7%

95.8%

95.7%

95.6%

75% load

96.1%

96.1%

96.2%

99.0%

99.0%

99.0%

96.4%

96.3%

96.2%

100% load

96.1%

96.2%

96.3%

99.1%

99.1%

99.1%

96.5%

96.5%

96.4%

100 kW Normal operation Battery operation ECO mode
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

95.9%

95.9%

95.9%

96.3%

96.2%

96.1%

98.8%

99.0%

99.0%

50% load

96.0%

96.1%

96.1%

96.3%

96.4%

96.3%

99.1%

99.2%

99.3%

75% load

95.7%

95.8%

95.9%

95.9%

96.1%

96.0%

99.2%

99.3%

99.3%

100% load

95.2%

95.4%

95.3%

95.2%

95.5%

95.3%

99.2%

99.4%

99.4%

150 kW Normal operation Battery operation ECO mode
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

95.9%

96.0%

95.9%

96.4%

96.3%

96.2%

99.0%

99.0%

99.0%

50% load

96.1%

96.2%

96.1%

96.4%

96.4%

96.4%

99.3%

99.2%

99.3%

75% load

95.7%

95.9%

95.8%

96.0%

96.1%

96.1%

99.3%

99.3%

99.3%

100% load

95.1%

95.4%

95.4%

95.4%

95.6%

95.5%

99.2%

99.3%

99.3%

200 kW Normal operation Battery operation ECO mode
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

96.0%

96.0%

95.9%

96.3%

96.3%

96.2%

99.0%

99.0%

99.0%

50% load

96.1%

96.2%

96.1%

96.3%

96.4%

96.3%

99.2%

99.3%

99.2%

75% load

95.7%

95.9%

95.8%

96.0%

96.1%

96.0%

99.3%

99.3%

99.3%

100% load

95.1%

95.3%

95.4%

95.4%

95.6%

95.5%

99.2%

99.3%

99.3%

250 kW Normal operation Battery operation ECO mode
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

96.0%

96.1%

96.0%

96.2%

96.2%

96.1%

99.0%

99.1%

99.0%

50% load

96.1%

96.2%

96.1%

96.5%

96.4%

96.5%

99.2%

99.3%

99.3%

75% load

95.6%

95.9%

95.8%

96.1%

96.1%

96.1%

99.2%

99.3%

99.3%

100% load

95.0%

95.4%

95.2%

95.5%

95.6%

95.6%

99.2%

99.3%

99.2%

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.