990-91580E-001

Compliance

Safety IEC 62040-1:2017, Edition 2.0, Uninterruptible power systems (UPS) – Part 1: Safety requirements
EMC IEC 62040-2:2016, Edition 3.0, Uninterruptible power systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements.
IEC 62040-2:2005-10, Edition 2.0, Uninterruptible Power Systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements
Performance IEC 62040-3: 2021-03, Edition 3.0, Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements
Transportation IEC TR 60721-4-2: 2001 Level 2M2
Pollution degree 2
Overvoltage category III
Earthing system

TN-S, TN-C, TN-C-S, TT

Protective class I
Arc flash safety IEC TR 61641: 2014 Edition 3.0
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.