990-91580E-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MBP60K400H 110 1200 810 600

Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MBP60K400H 75 1050 750 350

Galaxy Lithium-ion Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
LIBSESMG10IEC/LIBSESMG10UL 211 2150 1200 800
LIBSESMG13IEC/LIBSESMG13UL 211 2150 1200 800
LIBSESMG16IEC/LIBSESMG16UL 211 2150 1200 800
LIBSESMG17IEC/LIBSESMG17UL 211 2150 1200 800
NOTE: The battery cabinets are shipped without batteries. The battery modules are shipped separately per the chosen configuration with 10, 13, 16, or 17 battery modules.

Galaxy Lithium-ion Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
LIBSESMG10IEC 355 1970 650 587
LIBSESMG13IEC 415 1970 650 587
LIBSESMG16IEC 470 1970 650 587
LIBSESMG17IEC 490 1970 650 587

Battery Breaker Box Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm
GVBBB630EL-1CB 40 560 800 1200
GVBBB630EL-2CB 72 560 1000 1200
GVBBB630EL-3CB 82 560 1000 1200

Battery Breaker Box Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBBB630EL-1CB 35 800 500 280
GVBBB630EL-2CB 66 1000 750 280
GVBBB630EL-3CB 76 1000 750 280

Battery Breaker Kit Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm
GVBBK630EL 15 560 500 800

Battery Breaker Kit Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBBK630EL 12 520 290 240

Classic Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSCBC7C 920 1980 815 970
GVSCBC7D 589 1980 815 970
GVSCBC7E 810 1980 815 970
GVSCBC10A2 1300 1980 1130 970
GVSCBC10B2 1532 1980 1130 970

Classic Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSCBC7C 900 1900 710 845
GVSCBC7D 569 1900 710 845
GVSCBC7E 790 1900 710 845
GVSCBC10A2 1102 1900 1010 845
GVSCBC10B2 1368 1900 1010 845

Empty Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
SP3BEBC11 284 2191 1200 1000

Empty Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
SP3BEBC11 255 1970 1100 850

Bottom Entry Cabinet Shipping Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
SP3BBEC 98 2191 800 1200

Bottom Entry Cabinet Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
SP3BBEC 62 1991 300 850
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.