990-91580E-001

Model List

  • Easy UPS 3-Phase Modular 50 kW scalable to 250 kW 400 V, 1 switch, for external batteries (EMUPS50K250QBH)

  • Easy UPS 3-Phase Modular 50 kW scalable to 250 kW 400 V, 4 switches, for external batteries (EMUPS50K250PBH)

  • Easy UPS 3-Phase Modular 50 kW scalable to 250 kW 400 V, 1 switch, for external batteries, start-up 5x8 (EMUPS50K250QBHS)

  • Easy UPS 3-Phase Modular 50 kW scalable to 250 kW 400 V, 4 switches, for external batteries, start-up 5x8 (EMUPS50K250PBHS)

  • Easy UPS 3-Phase Modular 50 kW scalable to 250 kW 400 V white, 1 switch, for external batteries (EMUPS50K250PWH)

  • Easy UPS 3-Phase Modular 50 kW scalable to 250 kW 400 V white, 4 switches, for external batteries (EMUPS50K250QWH)

NOTE: 50 kW power modules (EMPM50KH) are bought separately for ratings over 50 kW.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.