990-91580E-001

Physical

UPS Shipping Weights and Dimensions

UPS with One Internal Switch

Commercial reference Weight kg Height mm Width mm Depth mm Number of preinstalled power modules in the UPS Number of extra power modules that can be ordered*

EMUPS50K250QBH

262 2191 800 1200 1 5

EMUPS50K250QBHS

262 2191 800 1200 1 5

UPS with Four Internal Switch

Commercial reference Weight kg Height mm Width mm Depth mm Number of preinstalled power modules in the UPS Number of extra power modules that can be ordered*

EMUPS50K250PBH

295 2191 800 1200 1 5

EMUPS50K250PBHS

295 2191 800 1200 1 5

Power Module Shipping Weights and Dimensions

NOTE: For N+1 UPS models the weight increases with 28 kg for the redundant power module.
Commercial reference Weight kg Height mm Width mm Depth mm

EMPM50KH

33

280

590

850

UPS Weights and Dimensions

UPS with One Internal Switch

Type Weight kg Height mm Width mm Depth mm
50 kW

216

1991

600

850

50 kW with N+1 power module

244

1991

600

850

100 kW

244

1991

600

850

100 kW with N+1 power module

272

1991

600

850

150 kW

272

1991

600

850

150 kW with N+1 power module

300

1991

600

850

200 kW

300

1991

600

850

200 kW with N+1 power module

328

1991

600

850

250 kW

328

1991

600

850

250 kW with N+1 power module

356

1991

600

850

UPS with Four Internal Switches

Type Weight kg Height mm Width mm Depth mm
50 kW

251

1991

600

850

50 kW with N+1 power module

279

1991

600

850

100 kW

279

1991

600

850

100 kW with N+1 power module

307

1991

600

850

150 kW

307

1991

600

850

150 kW with N+1 power module

335

1991

600

850

200 kW

335

1991

600

850

200 kW with N+1 power module

363

1991

600

850

250 kW

363

1991

600

850

250 kW with N+1 power module

391

1991

600

850

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

UPS

UPS with Depth Adapter

NOTE: 500 mm rear clearance is also required when the depth adapter is installed with the UPS.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.