990-91580E-001

Environment

  Operating Storage
Temperature 0 °C to 50 °C with load derating above 40 °C* -25 °C to 55 °C
Relative humidity 0-95% non-condensing 0-95% non-condensing
Elevation Designed for operation in 0-3000 m elevation.

Derating required from 1000-3000 m with forced air cooling:
Up to 1000 m: 1.000
Up to 1500 m: 0.975
Up to 2000 m: 0.950
Up to 2500 m: 0.925
Up to 3000 m: 0.900
 
Audible noise*

68 dB at 70% load

74 dB at 100% load

Protection class IP20
Color Black
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.