7FR02-0443-00

Paramètres du mode de configuration par défaut

Menu

Paramètres par défaut

Wire

Type: 3PH4W

VTCon: Direct Con

CTCon: Ia, Ib, Ic

A.Sup: 1.0

Ratio

EM3570X

CT Sec: 1000mV

CT Pri: 100

EM3570AX

CT Sec: Rcoil

CT Pri: 5000

Nom

Freq(Hz): 60

Order: A-B-C

D/T

01-JAN-2000

00:00:00

Tariff

by S In: Disable

by Com: Disable

by Clock: Disable

Comm

N/W

  • Bacnet: Enable

  • WebApp: Enable

  • Modbus: Enable

Led

Mode: OFF

S In

S1 Mode: Input Status

S2 Mode: Input Status

Relay

Control: External

Behaviour: Normal

DMD

Method: Fixed

Int.Val(min): 15

Code

Low: 0000

High: 0010

Alarm

Comon

  • Trigger Delay(s): 3

  • Dropout Percent(%): 0

IOver: Disable

IUnder: Disable

VOver: Disable

VUnder: Disable

UOver: Disable

UUnder: Disable

POver: Disable

PUnder: Disable

QOver: Disable

SOver: Disable

PFLed: Disable

PFLag: Disable

DMD P: Disable

DMD S: Disable

PhLos: Disable

FOver: Disable

FUnder: Disable

HMI

Mode

  • DisplayStd: IEEE

  • FullScreen: Enable

  • AutoScroll: Disable

LCD

  • Backlight: 4

  • Contrast: 5

Summry

  • Line1: Vavg

  • Line2: Iavg

  • Line3: Ptot

Lang

English(US)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Contenu utile ?