990-91430E-001

Specifications

Commercial reference LIBSESMG10IEC/LIBSESMG10UL LIBSESMG13IEC/LIBSESMG13UL LIBSESMG16IEC/LIBSESMG16UL LIBSESMG17IEC/LIBSESMG17UL
Nominal battery voltage (VDC) at 3.8 V per cell

304

395

486

517

Charge current default rate (CA rate) 

0.7

0.7

0.7

0.7

Maximum continuous charge current rate (CA rate) 

1.0

1.0

1.0

1.0

Float charge voltage (VDC) at 4.2 V per cell

336

436

537

571

End of discharge voltage (VDC) at 3.0 V per cell

240

312

384

408

Maximum continuous 100% depth of discharge power (kW)

108

140

173

184

Maximum partial depth of discharge power (kW)

135

176

218

231

Short circuit rating value (kA) - Isc, RMS (Isc, MAX)

2.9 (9.0)

2.9 (9.0)

2.9 (9.0)

2.9 (9.0)

NOTE: The battery temperature must return to ±3 °C / ±5 °F of the room temperature before a new discharge at maximum continuous discharge power. If not, the battery breaker may be tripped due to overtemperature protection.
NOTE: The working temperature for the busbars should be no more than
100 ℃.

Recommended Cable Sizes

DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 185 mm² (IEC) / 350 kcmil (UL).
Failure to follow these instructions will result in death or serious injury.
NOTE: Refer to the UPS installation manual for recommended cable sizes.

Recommended Cable Lugs

Copper – One Hole Cable Lug

Cable size Bolt size Cable lug type Crimp tool Die
3/0 AWG M10x30 LCA3/0-12-X CT-720 CD-720-2 Orange P50
4/0 AWG M10x30 LCA4/0-12-X CT-720 CD-720-3 Purple P54
300 kcmil M10x30 LCA300-12-X CT-720 CD-720-4 White P66
350 kcmil M10x30 LCA350-12-X CT-720 CD-720-5 Red P71

Copper – Two Hole Cable Lug

Cable size Bolt size Cable lug type Crimp tool Die
3/0 AWG M10x30 LCC3/0-12D-X CT-930 CD-920-3/0 Orange P50
4/0 AWG M10x30 LCC4/0-12D-X CT-930 CD-920-4/0 Purple P54
300 kcmil M10x30 LCC300-12-X CT-930 CD-920-300 White P66
350 kcmil M10x30 LCC350-12-X CT-930 CD-920-350 Red P71

Torque Specifications

Bolt size

Torque

M4

1.7 Nm (1.25 lb-ft)

M6

5 Nm (3.69 lb-ft)

M8

14 Nm (10.33 lb-ft)

M10

30 Nm (22.13 lb-ft)

M12

46 Nm (33.93 lb-ft)

Galaxy Lithium-ion Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
LIBSESMG10IEC 355 (782) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG10UL 355 (782) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG13IEC 415 (915) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG13UL 415 (915) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG16IEC 470 (1036) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG16UL 470 (1036) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG17IEC 490 (1080) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG17UL 490 (1080) 1970 (77.56) 650 (25.59) 587 (23.11)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

* For system with seismic anchoring.

Environment

  Operating Storage
Temperature Recommended operating temperature: 18 °C to 28 °C (64 °F to 82 °F)

Battery modules with the original packing materials: 5 °C to 28 °C (41 °F to 82 °F)
Battery cabinet with original packing materials: 5 °C to 40 °C (41 °F to 104 ° F) (non-freezing)
Temperature uniformity should be within 5 °C (41 °F) during storage period.

Relative humidity 0-80% Non-condensing

Battery modules with the original packing materials: 0-90% Non-condensing
Battery cabinet with the original packing materials: 0-80% Non-condensing

Elevation 0-2000 m(0-6562 ft)  
Protection class IP20
Color RAL 9003, gloss level 85%
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.