990-91460B-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Maximum Short Circuit Rating

The Galaxy VL UPS is rated for use on a circuit capable of delivering no more than 45 kAIC/kA Icw, with the bottom entry cabinet (GVBEC) installed.

The Easy UPS 3L is rated for use on a circuit capable of delivering no more than 35 kA Icc, with the bottom entry cabinet (GVBEC) installed.

Bottom Entry Cabinet Weight and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVBEC 85 (188) 1970 (77.55) 400 (15.74) 850 (33.46)

Torque Specifications

Bolt size Torque
M6 5 Nm (3.69 lb-ft / 44.3 lb-in)
M8 17.5 Nm (12.91 lb-ft / 154.9 lb-in)
M10 30 Nm (22 lb-ft / 194.7 lb-in)
M12 50 Nm (36.87 lb-ft / 442.5 lb-in)

Environment

  Operating Storage
Temperature 0 °C to 40 °C (32 °F to 104 °F ) -25 °C to 55 °C (-13 °F to 131 °F)
Relative humidity 0-95% non-condensing 0-95% non-condensing
Protection class IP20
Color RAL 9003, gloss level 85%
QR code for this page

Was this helpful?