Specifications
|
Serial port |
RS-232/422/485 switchable x 2, Phoenix Connector |
|
Ethernet |
RJ-45 Gigabit Ethernet x 2 |
|
USB |
USB 3.0 Type A x 2 |
|
CAN Bus |
CAN-FD x 2 CH, Phoenix Connector |
|
Display |
HDMI x 1 (Output) |
|
Power connector |
2-Pin 3.81 mm Pitch Phoenix Connector |
|
Micro USB |
Micro USB x 1 |
|
Expansion slot |
Micro SIM slot x 1 |