EIO0000005096.04

Structural Specifications

Grounding

Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard.

Cooling method

Natural air circulation

External dimensions (W x H x D)

140.76 x 98.2 x 48 mm (5.54 x 3.86 x 1.89 in)

Weight

0.95 kg (2.1 lb) or less

NOTICE
STORAGE AND OPERATION OUTSIDE OF SPECIFICATIONS
  • Store this product in areas where temperatures are within the product's specifications.
  • Do not restrict or block the product's ventilation slots.
Failure to follow these instructions can result in equipment damage.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?