EIO0000004347_01

Display Specifications

HMIFP600TMD

  HMIFP6600TMD HMIFP6700TMD
Display type TFT Color LCD
Display size 12.1" 15"
Resolution 1,024 x 768 pixels (XGA)
Effective display area (W x H) 245.76 x 184.32 mm (9.68 x 7.26 in) 304.13 x 228.1 mm (11.97 x 8.98 in)
Display colors 16 million colors
Backlight White LED (not user replaceable. Please contact your local distributor.)
Backlight service life 50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 50%)
Brightness control 0...100 (adjusted with touch panel or software)

HMIFP600WCD

  HMIFP6500WCD HMIFP6600WCD HMIFP6700WCD
Display type TFT Color LCD
Display size 10.1" 12.1" 15.6"
Resolution 1,280 x 800 pixels (WXGA) 1,366 x 768 pixels (FWXGA)
Effective display area (W x H) 216.96 x 135.6 mm (8.54 x 5.34 in) 261.12 x 163.2 mm (10.28 x 6.43 in) 344.23 x 193.54 mm (13.55 x 7.62 in)
Display colors 16 million colors
Backlight White LED (not user replaceable. Please contact your local distributor.)
Backlight service life 50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 50%)
Brightness control 0...100 (adjusted with touch panel or software)
  HMIFP6800WCD HMIFP6900WCD
Display type TFT Color LCD
Display size 18.5" 21.5"
Resolution 1,920 x 1,080 pixels (FHD)
Effective display area (W x H) 408.96 x 230.04 mm (16.1 x 9.06 in) 476.64 x 268.11 mm (18.77 x 10.56 in)
Display colors 16 million colors
Backlight White LED (not user replaceable. Please contact your local distributor.)
Backlight service life 50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 50%)
Brightness control 0...100 (adjusted with touch panel or software)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?