Environmental Specifications
Use and store this product in areas that conform to the specified conditions.
| Physical environment | |
| Ambient air
temperature (T-Code: T4) |
0...55 °C (32...131 °F) (for HMIFP6800WC and HMIFP6900WC: 0...50 °C [32...122 °F]) |
| Storage temperature | -20...60 °C (-4...140 °F) |
| Ambient air and storage humidity | 10...90% RH (non-condensing, wet bulb temperature 39 °C [102.2 °F] or less) |
| Dust | 0.1 mg/m3 (10-7 oz/ft3) or less (non-conductive levels) |
| Pollution degree | For use in Pollution Degree 2 environment |
| Corrosive gases | Free of corrosive gases |
| Atmospheric pressure (operating altitude) | 800...1,114 hPa (2,000 m [6,561 ft] or lower) |
| Mechanical environment | |
| Vibration resistance*1 | IEC/EN
61131-2 compliant 5...9 Hz Single amplitude 3.5 mm (0.14 in) 9...150 Hz Fixed acceleration: 9.8 m/s2 X, Y, Z directions for 10 cycles (approximately 100 minutes) |
| Shock resistance | IEC/EN
61131-2 compliant 147 m/s2, X, Y, Z directions for 3 times |
| Electrical environment | |
| Electrical fast transient/burst | IEC 61000-4-4 2 kV: Power port 1 kV: Signal ports |
| Electrostatic discharge immunity | Contact discharge method: 6 kV Air discharge method: 8 kV (IEC/EN 61000-4-2 Level 3) |
*1 When installed in a panel.
Air Quality Requirements
Do not operate or store the product where chemicals evaporate, or where chemicals are present in the air:
-
Corrosive chemicals: Acids, alkalines, liquids containing salt.
-
Flammable chemicals: Organic solvents.
CAUTION |
|---|
|
INOPERATIVE
EQUIPMENT
Do not allow water, liquids,
metal, and wiring fragments to enter the panel case.
Failure to follow these instructions can result in injury or equipment damage.
|
CAUTION