BACnet protocol support
The meter supports the BACnet protocol as follows:
|
BACnet component |
Description |
|---|---|
|
Protocol version |
1 |
|
Protocol revision |
6 |
|
Standardized device profile (Annex L) |
BACnet Application Specific Controller (B-ASC) |
|
BACNet Interoperability Building Blocks (Annex K) |
DS-RP-B (Data Sharing - Read Property - B) |
|
DS-RPM-B (Data Sharing - Read Property Multiple - B) |
|
|
DS-WP-B (Data Sharing - Write Property - B) |
|
|
DS-COV-B (Data Sharing - COV - B) |
|
|
DM-DDB-B (Device Management - Dynamic Device Binding - B) |
|
|
DM-DOB-B (Device Management - Dynamic Object Binding - B) |
|
|
DM-DCC-B (Device Management - Device Communication Control - B) |
|
|
Data link layer options |
MS/TP master (clause 9) Baud rates 9600, 19200, 38400, 57600, 76800 |
|
Character set |
ANSI X3.4 |
|
Supported services |
|
|
Segmentation |
The meter does not support segmentation |
|
Static device address binding |
The meter does not support static device address binding |
|
Networking options |
None |
The following standard object types are supported:
|
Object type |
Optional properties supported |
Writeable properties supported |
Proprietary properties |
|---|---|---|---|
|
Device Object |
|
|
D_800 ID_801 ID_802 |
|
Analog Input Object |
COV_Increment |
— |
|
|
Analog Value Object |
— |
— |
|
|
Binary Input Object |
— |
— |
— |