7EN02-0438-14

Binary input objects

The following table lists the Binary Input (BI) objects available on the meter.

NOTE: The value type for all BI objects is Boolean.

Object ID

Object name / description

0

BI00 - Digital Output Enable

Indicates whether or not the digital output functions as an energy pulse output:

  • 0 = Digital output disabled
  • 1 = Digital output is associated with active energy pulse output

1

BI01 - Digital Input Association Enable

Indicates whether or not the digital input is associated with input metering:

  • 0 = Digital input is not associated with input metering
  • 1 = Digital input is associated with input metering

2

BI02 - Digital Input Status

  • 0 = relay open
  • 1 = relay closed
NOTE: This information only applies if the digital input is set to Input Status.

3

BI03 - Alarm Enable

Indicates whether the overload alarm is enabled or disabled:

  • 0 = disabled
  • 1 = enabled

4

BI04 - Digital Output Association Enable

Indicates if the digital output is configured for alarming:

  • 0 = digital output disabled
  • 1 = for Alarm (digital output is associated with the overload alarm)

5

BI05 - Alarm Status

  • 0 = Alarm is inactive
  • 1 = Alarm is active

6

BI06 - Unacknowledged status

  • 0 = historic alarm is acknowledged
  • 1 = historic alarm is unacknowledged

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?