Energy, energy by tariff and input metering
The energy and energy by tariff measurements listed below are preserved through power failures.
|
Energy reset and active tariff information |
||||||
|---|---|---|---|---|---|---|
|
Address |
Register |
Action |
Size |
Type |
Units |
Description |
|
0x0CB3 |
3252 |
R |
4 |
DATETIME |
— |
Energy Reset Date and Time |
|
0x0DE1 |
3554 |
R |
4 |
DATETIME |
— |
Input Metering Accumulation Reset Date and Time |
|
0x105E |
4191 |
R/WC |
1 |
UInt16 |
— |
Multi Tariffs Energy Active Rate:
NOTE: You can only set the tariff using this method if the Tariff
Mode is set to by Communication.
|
|
Energy values – 64-bit integer |
||||||
|---|---|---|---|---|---|---|
|
Address |
Register |
Action |
Size |
Type |
Units |
Description |
|
Total Energy (cannot be reset) |
||||||
|
0x0C83 |
3204 |
R |
4 |
Int64 |
Wh |
Total Active Energy Import |
|
0x0C87 |
3208 |
R |
4 |
Int64 |
Wh |
Total Active Energy Export |
|
0x0C93 |
3220 |
R |
4 |
Int64 |
VARh |
Total Reactive Energy Import |
|
0x0C97 |
3224 |
R |
4 |
Int64 |
VARh |
Total Reactive Energy Export |
|
Partial Energy |
||||||
|
0x0CB7 |
3256 |
R |
4 |
Int64 |
Wh |
Partial Active Energy Import |
|
0x0CC7 |
3272 |
R |
4 |
Int64 |
VARh |
Partial Reactive Energy Import |
|
Phase Energy |
||||||
|
0x0DBD |
3518 |
R |
4 |
Int64 |
Wh |
Active Energy Import Phase 1 |
|
0x0DC1 |
3522 |
R |
4 |
Int64 |
Wh |
Active Energy Import Phase 2 |
|
0x0DC5 |
3526 |
R |
4 |
Int64 |
Wh |
Active Energy Import Phase 3 |
|
Input Metering Counter |
||||||
|
0x0DE5 |
3558 |
R |
4 |
Int64 |
Unit |
Input Metering Accumulation |
|
Demand |
||||||
|
0x0E74 |
3701 |
R/WC |
1 |
UInt16 |
— |
Demand method:
|
|
0x0E75 |
3702 |
R/WC |
1 |
UInt16 |
Minute |
Demand Interval Duration |
|
0x0E79 |
3706 |
R |
4 |
DATETIME |
— |
Demand Peak Reset Date/Time |
|
0x0EB5 |
3766 |
R |
2 |
Float32 |
kW |
Active Power Demand |
|
0x0EB9 |
3770 |
R |
2 |
Float32 |
kW |
Active Power Peak Demand |
|
0x0EBB |
3772 |
R |
4 |
DATETIME |
— |
Active Power Peak Demand Date Time |
|
0x0EC5 |
3782 |
R |
2 |
Float32 |
kVAR |
Reactive Power Demand |
|
0x0EC9 |
3786 |
R |
2 |
Float32 |
kVAR |
Reactive Power Peak Demand |
|
0x0ECB |
3788 |
R |
4 |
DATETIME |
— |
Reactive Power Peak Demand Date Time |
|
0x0ED5 |
3798 |
R |
2 |
Float32 |
kVA |
Apparent Power Demand |
|
0x0ED9 |
3802 |
R |
2 |
Float32 |
kVA |
Apparent Power Peak Demand |
|
0x0EDB |
3804 |
R |
4 |
DATETIME |
— |
Apparent Power Peak Demand Date Time |
|
0x0EE5 |
3814 |
R |
2 |
Float32 |
A |
Current I1 Demand |
|
0x0EE9 |
3818 |
R |
2 |
Float32 |
A |
Current I1 Peak Demand |
|
0x0EEB |
3820 |
R |
4 |
DATETIME |
— |
Current I1 Peak Demand Date Time |
|
0x0EF5 |
3830 |
R |
2 |
Float32 |
A |
Current I2 Demand |
|
0x0EF9 |
3834 |
R |
2 |
Float32 |
A |
Current I2 Peak Demand |
|
0x0EFB |
3836 |
R |
4 |
DATETIME |
— |
Current I2 Peak Demand Date Time |
|
0x0F05 |
3846 |
R |
2 |
Float32 |
A |
Current I3 Demand |
|
0x0F09 |
3850 |
R |
2 |
Float32 |
A |
Current I3 Peak Demand |
|
0x0F0B |
3852 |
R |
4 |
DATETIME |
— |
Current I3 Peak Demand Date Time |
|
0x0F25 |
3878 |
R |
2 |
Float32 |
A |
Current Avg Demand |
|
0x0F29 |
3882 |
R |
2 |
Float32 |
A |
Current Avg Peak Demand |
|
0x0F2B |
3884 |
R |
4 |
DATETIME |
— |
Current Avg Peak Demand Date Time |
|
Energy values – 32-bit floating point |
||||||
|---|---|---|---|---|---|---|
|
Address |
Register |
Action |
Size |
Type |
Units |
Description |
|
Demand |
||||||
|
0x9D08 |
40201 |
R/WC |
1 |
UInt16 |
— |
Demand method:
|
|
0x9D09 |
40202 |
R/WC |
1 |
UInt16 |
Minute |
Demand Interval Duration |
|
0x9D0B |
40204 |
R |
4 |
DATETIME |
— |
Demand Peak Reset Date/Time |
|
0x9D0F |
40208 |
R |
2 |
Float32 |
kW |
Active Power Demand |
|
0x9D11 |
40210 |
R |
2 |
Float32 |
kW |
Active Power Peak Demand |
|
0x9D13 |
40212 |
R |
4 |
DATETIME |
— |
Active Power Peak Demand Date Time |
|
0x9D17 |
40216 |
R |
2 |
Float32 |
kVAR |
Reactive Power Demand |
|
0x9D19 |
40218 |
R |
2 |
Float32 |
kVAR |
Reactive Power Peak Demand |
|
0x9D1B |
40220 |
R |
4 |
DATETIME |
— |
Reactive Power Peak Demand Date Time |
|
0x9D1F |
40224 |
R |
2 |
Float32 |
kVA |
Apparent Power Demand |
|
0x9D21 |
40226 |
R |
2 |
Float32 |
kVA |
Apparent Power Peak Demand |
|
0x9D23 |
40228 |
R |
4 |
DATETIME |
— |
Apparent Power Peak Demand Date Time |
|
0x9D27 |
40232 |
R |
2 |
Float32 |
A |
Current I1 Demand |
|
0x9D29 |
40234 |
R |
2 |
Float32 |
A |
Current I1 Peak Demand |
|
0x9D2B |
40236 |
R |
4 |
DATETIME |
— |
Current I1 Peak Demand Date Time |
|
0x9D2F |
40240 |
R |
2 |
Float32 |
A |
Current I2 Demand |
|
0x9D31 |
40242 |
R |
2 |
Float32 |
A |
Current I2 Peak Demand |
|
0x9D33 |
40244 |
R |
4 |
DATETIME |
— |
Current I2 Peak Demand Date Time |
|
0x9D37 |
40248 |
R |
2 |
Float32 |
A |
Current I3 Demand |
|
0x9D39 |
40250 |
R |
2 |
Float32 |
A |
Current I3 Peak Demand |
|
0x9D3B |
40252 |
R |
4 |
DATETIME |
— |
Current I3 Peak Demand Date Time |
|
0x9D47 |
40264 |
R |
2 |
Float32 |
A |
Current Avg Demand |
|
0x9D49 |
40266 |
R |
2 |
Float32 |
A |
Current Avg Peak Demand |
|
0x9D4B |
40268 |
R |
4 |
DATETIME |
— |
Current Avg Peak Demand Date Time |
|
Total Energy (cannot be reset) |
||||||
|
0xB02B |
45100 |
R |
2 |
Float32 |
kWh |
Total Active Energy Import |
|
0xB02D |
45102 |
R |
2 |
Float32 |
kWh |
Total Active Energy Export |
|
0xB02F |
45104 |
R |
2 |
Float32 |
kVARh |
Total Reactive Energy Import |
|
0xB031 |
45106 |
R |
2 |
Float32 |
kVARh |
Total Reactive Energy Export |
|
Partial Energy |
||||||
|
0xB033 |
45108 |
R |
2 |
Float32 |
kWh |
Partial Active Energy Import |
|
0xB035 |
45110 |
R |
2 |
Float32 |
kVARh |
Partial Reactive Energy Import |
|
Phase Energy |
||||||
|
0xB037 |
45112 |
R |
2 |
Float32 |
kWh |
Active Energy Import Phase 1 |
|
0xB039 |
45114 |
R |
2 |
Float32 |
kWh |
Active Energy Import Phase 2 |
|
0xB03B |
45116 |
R |
2 |
Float32 |
kWh |
Active Energy Import Phase 3 |
|
Input Metering Counter |
||||||
|
0xB03D |
45118 |
R |
2 |
Float32 |
Unit |
Input Metering Accumulation |