Meter Setup and Status
|
Address |
Register |
Action |
Size |
Type |
Units |
Description |
|---|---|---|---|---|---|---|
|
0x07D3 |
2004 |
R |
2 |
UInt32 |
Second |
Meter Operation Timer |
|
0x07DD |
2014 |
R |
1 |
UInt16 |
— |
Number of Phases |
|
0x07DE |
2015 |
R |
1 |
UInt16 |
— |
Number of Wires |
|
0x07DF |
2016 |
R/WC |
1 |
UInt16 |
— |
Power System:
|
|
0x07E0 |
2017 |
R/WC |
1 |
UInt16 |
Hz |
Nominal Frequency |
|
0x07E8 |
2025 |
R |
1 |
UInt16 |
— |
Number VTs |
|
0x07E9 |
2026 |
R/WC |
2 |
Float32 |
V |
VT Primary |
|
0x07EB |
2028 |
R/WC |
1 |
UInt16 |
V |
VT Secondary |
|
0x07EC |
2029 |
R/WC |
1 |
UInt16 |
— |
Number CTs |
|
0x07ED |
2030 |
R/WC |
1 |
UInt16 |
A |
CT Primary |
|
0x07EE |
2031 |
R/WC |
1 |
UInt16 |
A |
CT Secondary |
|
0x07F3 |
2036 |
R/WC |
1 |
UInt16 |
— |
VT Connection Type:
|