Inputs and outputs
|
Characteristic |
Value |
||
|---|---|---|---|
|
Programmable digital output |
Number |
1 |
|
|
Type |
Form A |
||
|
Load voltage |
5...40 V DC |
||
|
Maximum load current |
50 mA |
||
|
Output resistance |
0.1...50 Ω |
||
|
Isolation |
3.75 kV rms |
||
|
Wire |
1.5 mm2 / 16 AWG |
||
|
Wire strip length |
6 mm / 0.23 in |
||
|
Torque |
0.5 Nm / 4.4 in·lb |
||
|
Programmable digital input |
Number |
1 |
|
|
Type |
Type 1 (BS/ EN/ IEC 61131-2) |
||
|
Maximum input |
Voltage |
40 V DC |
|
|
Current |
4 mA |
||
|
Voltage OFF |
0...5 V DC |
||
|
Voltage ON |
11...40 V DC |
||
|
Nominal voltage |
24 V DC |
||
|
Isolation |
3.75 kV rms |
||
|
Wire |
1.5 mm2 / 16 AWG |
||
|
Wire strip length |
6 mm / 0.23 in |
||
|
Torque |
0.5 Nm / 4.4 in·lb |
||