Set Pulse Output
Command Number |
Action |
Size |
Type |
Unit |
Range |
Description |
---|---|---|---|---|---|---|
2003 |
W |
1 |
UInt16 |
— |
— |
(Reserved) |
W |
1 |
UInt16 |
kWh kVARh |
3, 6 |
Digital Output Control Mode Status:
|
|
W |
1 |
UInt16 |
— |
0, 1 |
Pulse Output enable / disable:
|
|
W |
2 |
Float32 |
pulse/kWh |
0.01, 0.1, 1, 10, 100, 500 |
Pulse constant |
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
2 |
Float32 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
2 |
Float32 |
— |
— |
(Reserved) |
|
2038 |
W |
1 |
UInt16 |
— |
— |
(Reserved) |
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
ms |
50, 100, 200, 300 |
Pulse width |
|
2039 |
W |
1 |
UInt16 |
— |
— |
(Reserved) |
W |
1 |
UInt16 |
imp/kWh imp/KVARh |
0, 1 |
LED energy pulse:
|