7EN02-0438-14

Set Tariff

Command Number

Action
(R/W)

Size

Type

Unit

Range

Description

2060

W

1

UInt16

(Reserved)

W

1

UInt16

0, 1, 2, 4

Multi Tariff Mode:

  • 0 = Disable Multi Tariff
  • 1 = Use COM as Tariff Control (maximum 4 tariffs)
  • 2 = Use Digital Input as Tariff Control (2 tariffs)
  • 4 = Use Internal Clock as Tariff Control (maximum 4 tariffs)

2008

W

1

UInt16

(Reserved)

W

1

UInt16

1 – 4

Tariff:

  • 1 = T1
  • 2 = T2
  • 3 = T3
  • 4 = T4
NOTE: You can only set the tariff using this method if the Tariff Mode is set to by Communication.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?