7EN02-0438-14

Digital input and output setting information

The following AI objects display information about the meter’s I/O settings.

NOTE: You can access the meter’s I/O configuration information over BACnet communications. However, you must use the front panel to configure the meter’s settings.

Object ID

Units

Default COV

Object name / description

02

ms

1

AI02 - Pulse Duration

The energy pulse duration (or pulse width), in milliseconds, of the digital output.

NOTE: This information only applies if the digital output mode is set to energy pulsing.

03

1

AI03 - Pulse Weight

The pulses/unit setting of the digital input when it is configured for input metering.

NOTE: This information only applies if the digital input mode is set to Input Metering.

04

1

AI04 - Pulse Constant

The pulses/kWh setting of the digital output.

NOTE: This information only applies if the digital output mode is set to energy pulsing.

05

1

AI05 - Digital Input Mode

  • 0 = Normal (input status)
  • 2 = Multi Tariff control
  • 3 = Input metering
  • 5 = All partial energy logs reset

06

1

AI06 - Digital Output Mode

  • 2 = Alarm
  • 3 = Energy
  • 0xFFFF (65535 dec) = Disabled

42

kW

10

AI42 - Pickup Setpoint

Active power alarm pickup setpoint in kW

43

kW

10

AI43 - Last Alarm Value

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?