Meter information
|
Object ID |
Units |
Default COV |
Object name / description |
|---|---|---|---|
|
44 |
Seconds |
10 |
AI44 - Meter operation time The time in seconds since the meter was last powered up |
|
45 |
— |
1 |
AI45 - Number of phases 1, 3 |
|
46 |
— |
1 |
AI46 - Number of wires 2, 3, 4 |
|
47 |
— |
1 |
AI47 - Power system type
|
|
48 |
Hz |
1 |
AI48 - Nominal frequency 50, 60 |
|
49 |
— |
1 |
AI49 - Number of VTs 0 – 10 |
|
50 |
V |
1 |
AI50 - VT Primary |
|
51 |
V |
1 |
AI51 - VT Secondary |
|
52 |
— |
1 |
AI52 - Number of CTs 1, 2, 3 |
|
53 |
A |
1 |
AI53 - CT Primary |
|
54 |
A |
1 |
AI54 - CT Secondary |
|
55 |
— |
1 |
AI55 - VT connection type
|