Current, voltage, power, power factor and frequency
|
Address |
Register |
Action |
Size |
Type |
Units |
Description |
|---|---|---|---|---|---|---|
|
Current |
||||||
|
0x0BB7 |
3000 |
R |
2 |
Float32 |
A |
I1: phase 1 current |
|
0x0BB9 |
3002 |
R |
2 |
Float32 |
A |
I2: phase 2 current |
|
0x0BBB |
3004 |
R |
2 |
Float32 |
A |
I3: phase 3 current |
|
0x0BC1 |
3010 |
R |
2 |
Float32 |
A |
Current Avg |
|
Voltage |
||||||
|
0x0BCB |
3020 |
R |
2 |
Float32 |
V |
Voltage L1-L2 |
|
0x0BCD |
3022 |
R |
2 |
Float32 |
V |
Voltage L2-L3 |
|
0x0BCF |
3024 |
R |
2 |
Float32 |
V |
Voltage L3-L1 |
|
0x0BD1 |
3026 |
R |
2 |
Float32 |
V |
Voltage L-L Avg |
|
0x0BD3 |
3028 |
R |
2 |
Float32 |
V |
Voltage L1-N |
|
0x0BD5 |
3030 |
R |
2 |
Float32 |
V |
Voltage L2-N |
|
0x0BD7 |
3032 |
R |
2 |
Float32 |
V |
Voltage L3-N |
|
0x0BDB |
3036 |
R |
2 |
Float32 |
V |
Voltage L-N Avg |
|
Power |
||||||
|
0x0BED |
3054 |
R |
2 |
Float32 |
kW |
Active Power Phase 1 |
|
0x0BEF |
3056 |
R |
2 |
Float32 |
kW |
Active Power Phase 2 |
|
0x0BF1 |
3058 |
R |
2 |
Float32 |
kW |
Active Power Phase 3 |
|
0x0BF3 |
3060 |
R |
2 |
Float32 |
kW |
Total Active Power |
|
0x0BFB |
3068 |
R |
2 |
Float32 |
kVAR |
Total Reactive Power |
|
0x0C03 |
3076 |
R |
2 |
Float32 |
kVA |
Total Apparent Power |
|
Power Factor |
||||||
|
0x0C0B |
3084 |
R |
2 |
Float32 |
— |
Total Power Factor:
|
|
Frequency |
||||||
|
0x0C25 |
3110 |
R |
2 |
Float32 |
Hz |
Frequency |