7EN02-0438-14

Safety precautions

Installation, wiring, testing and service must be performed in accordance with all local and national electrical codes.
DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
  • Apply appropriate Personal Protective Equipment (PPE) and follow safe electrical work practices. See NFPA 70E, CSA Z462 or other local standards.
  • Turn off all power supplying this device and the equipment in which it is installed before working on or in the equipment.
  • Use split-core or solid-core LVCT or Rogowski Coil current sensors which provide reinforced insulation rated for the nominal voltage of the system to be measured and measurement category CAT III or CAT IV.
  • Use split-core or solid-core LVCT or Rogowski Coil current sensors which comply with the EN/ IEC/ UL/ CSA 61010-1 or EN/ IEC/ UL/ CSA 61010-2-032 standard.
  • Always follow the current sensor installation instructions provided by the current sensor manufacturer.
  • Always use a properly rated voltage sensing device to confirm that all power is off.
  • Replace all devices, doors and covers before turning on power to this equipment.
  • Do not exceed the maximum ratings of this device.
  • Do not touch the current terminal when the meter is energized.
Failure to follow these instructions will result in death or serious injury.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?