Set Wiring
|
Command Number |
Action |
Size |
Type |
Unit |
Range |
Description |
|---|---|---|---|---|---|---|
|
2000 |
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
— |
1, 3 |
Number of phases |
|
|
W |
1 |
UInt16 |
— |
2, 3, 4 |
Number of wires |
|
|
W |
1 |
UInt16 |
— |
0, 1, 2, 3, 11,13 |
Power System Configuration:
|
|
|
W |
1 |
UInt16 |
Hz |
50, 60 |
Nominal Frequency |
|
|
W |
2 |
Float32 |
— |
— |
(Reserved) |
|
|
W |
2 |
Float32 |
— |
— |
(Reserved) |
|
|
W |
2 |
Float32 |
— |
— |
(Reserved) |
|
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
|
W |
2 |
Float32 |
V |
1000000.0 |
VT Primary |
|
|
W |
1 |
UInt16 |
V |
100, 110, 115, 120 |
VT Secondary |
|
|
W |
1 |
UInt16 |
— |
1, 2, 3 |
Number of CTs |
|
|
W |
1 |
UInt16 |
A |
1 to 32767 |
CT Primary NOTE: For iEM3455
|
|
|
5000 |
CT Primary NOTE: For iEM3555
|
|||||
|
W |
1 |
UInt16 |
mV |
333, 1000 |
CT Secondary NOTE: For iEM3455
|
|
|
µV/kA/Hz |
1167 |
CT Secondary NOTE: For iEM3555
|
||||
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |