7EN02-0407-04

Specifications

This section provides specifications for the device.

Auxiliary power

AC

110...230 V LN / 400 V LL ± 15% 50/60 Hz

  • < 22 VA at 440 V

  • < 8 VA at 230 V

DC

125...250 V ± 15% < 10 W

Monitored network

AC

230 V

DC

230 V

Maximum leakage capacitance

5 µF

Electrical

Insulation resistance range 100 Ω...250 kΩ
Response time

5 s

Accuracy As per IEC61557–9
Threshold

50...200 kΩ

Hysteresis ± 20%
Relay configuration
  • Standard

  • Failsafe

Relay maximum AC voltage / current 250 V / 6 A
Relay maximum AC load 1500 VA
Relay maximum DC voltage / current 48 V / 1 A

Mechanical

Weight 0.55 kg (1.12 lb)
Mounting position Vertical orientation only
IP degree of protection
  • IP20 : Other sides

  • IP54 : Front

Installation category
  • 300 V, CAT III, Pollution degree 2

  • 600 V, CAT II, Pollution degree 2

Environment

Operating temperature -25...70 °C (-13...158 °F)
RH non-condensing 5...95%
Maximum dewpoint 37 °C (99 °F)
Storage temperature -40...85 °C (-40...185 °F)
Operating altitude ≤ 3000 m (9843 ft)
Usage
  • For indoor use only

  • Not suitable for wet locations

Standards

Product IEC 61557-9
Safety IEC/UL 61010-1
EMC
  • IEC 61326-2-4

  • IEC 61326-3-1

  • IEC 61000-6-2

  • IEC 61000-6-4

Installation

IEC 60364-7-710

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.