I-Line Factory Assembled Panelboards

Refer To Catalog 2110CT9701

I-Line™ Factory Assembled Panelboards

I-Line 200% Rated Neutral—Standard Terminal Configuration

Panel
Type

Ampacity

Type

Branch Space

Neutral Terminals Quantity and Size

Type 1 Enclosure

In.

mm

Main

Branch

H

W

D

In.

mm

In.

mm

In.

mm

HCJ

600 A

MLO

72

1829

(8) 750 kcmil

(35) 350 kcmil,
(9)#14-1/0, (17)#14-#4

91

2311

32

813

9.50

210

600 A (MG, MJ)

M/B

72

1829

(8) 750 kcmil

91

2311

32

813

9.50

241

800 A

MLO

72

1829

(8) 750 kcmil

91

2311

32

813

9.50

210

800 A (MG, MJ)

M/B

72

1829

(8) 750 kcmil

91

2311

32

813

9.50

241

HCR-U[1]

1200A

M/B, MLO

108

2743

(8) 750 kcmil

(8) 600 kcmil, (15) 350 kcmil
(9) #14-1/0, (17)#14-#4

86

2184

44

1118

9.50

241

HCP

600A

M/B, MLO

63

1600

(8) 750 kcmil

(35) 350 kcmil,
(9)#14-1/0, (17)#14-#4

68

1727

42

1067

9.50

241

800A

M/B, MLO

99

2515

(8) 750 kcmil

(35) 350 kcmil,
(9)#14-1/0, (17)#14-#4

86

2184

42

1067

9.50

241

HCP-SU[2]

800A

M/B, MLO

54

1371

(8) 750 kcmil

(8) 750 kcmil, (21) 350 kcmil,
(9) #14-1/0, (17) #14-#4

86

2184

26

660

9.5

241

Footnotes

  1. 6 in. enclosure extension is required for HCRU I-Line panelboard.
  2. 9 in. enclosure extension is required for HCP-SU I-Line panelboard.
Feedback