NQ Sub-feed Circuit Breaker and Lugs Options

Online Refer to NQ Panelboards

Optional Factory Assembled Lugs for Main Lugs Only and Main Circuit Breaker Interiors

Incoming Lug Type:

Aluminum Compression Lugs

Copper Mechanical Lugs

Copper Compression Lugs

note

Optional lugs are not available for Q frame main or QOB circuit breakers.

Sub-feed Lugs

note

Available on main lug interiors only, 1Ø or 3Ø.

Sub-feed Lug Wire Range Per Phase (AWG or kcmil)

Mains Rating

Incoming

Outgoing

100

one #6-2/0 Al or Cu

one #6-2/0 Al or Cu

225

one 1/0-350 kcmil Al or Cu

one 1/0-350 kcmil Al or Cu

400

one 1/0-750 kcmil Cu only

one 1/0-750 kcmil Cu only

Sub-feed Lug Cabinet Data

Max. No. of
Branch Spaces

Box Height (20 in. W x 5.75 in. D)

100 A

225 A

400 A

18

MH26

30

MH32

MH38

MH50

42

MH44

MH50

54

MH44

MH50

72

MH50

MH62

84

MH56

MH68

Feedback