Terminal Data for NQ and NF Panelboards

Refer to Catalog 1670CT0701, 1640CT0801

NQ and NF Terminal Data

NQ Standard Aluminum Mechanical Lugs—Main Lugs

Panel Type

Ampere Rating

Part Number

Lug Wire Range[1]

NQ

100 A

NQALM1

(1) #6-2/0 Al or Cu

225 A

NQALM2

(1) #6-350 kcmil Al or Cu

400 A

NQALM4

(1) 1/0-750 kcmil Al or Cu or
(2) 1/0-350 kcmil Al or Cu

600 A

NQALM6

(2) 1/0-750 kcmil Al or Cu

NQALM6A

(1) 1/0-750 kcmil Al or Cu
or (3) 250 kcmil Al-Cu

NQ Standard Aluminum Mechanical Lugs—Main Circuit Breaker

Panel Type

Ampere Rating

Circuit Breaker Type

Lug Wire Range [2][1]

NQ

100 A

QOB

(1) #4–#2/0 Al or Cu

150 A

HD, HG, HJ, HL

(1) #14–#3/0 Al or Cu

225 A

QB, QD, QG, QJ

(1) #4-300 kcmil Al or Cu

250 A

JD, JG, JJ, JL

(1) #3/0–350 kcmil Al or Cu [2]

400 A

LA, LH

(1) #1–600 kcmil Al or Cu or
(2) #1–250 kcmil Al or Cu

600 A

LD, LG, LJ, LL

(2) #4/0-500 kcmil Al or Cu

NF Standard Mechanical Lugs—Main Lugs

Panel Type

Ampere Rating

Part Number

Lug Wire Range[1]

NF

125 A

NFALM1

(1) #6–2/0 Al or Cu

250 A

NFALM2

(1) #6–350 kcmil Al or Cu

400 A

NFALM4

(1) #1/0–750 kcmil or (2) #1/0–350 kcmil Al or Cu

600 A

NFALM6

(2)1/0-750 kcmil Al or Cu

800 A

NFALM8

(3) 1/0-750 kcmil Al or Cu

NF Standard Mechanical Lugs—Main Circuit Breaker

Panel Type

Ampere Rating

Circuit Breaker Type

Lug Wire Range [2][1]

NF

125 A

ED, EG, EJ

(1) #14–#2/0 Al or Cu

150 A

HD, HG, HJ, HL

(1) #14–#3/0 Al or Cu

250 A

JD, JG, JJ, JL

(1) #3/0–350 kcmil Al or Cu [2]

DJ

(1) #2–600 Cu or #2–500 Al

400 A

LA, LH

(1) #1–600 kcmil or (2) #1–250 kcmil Al or Cu

600 A

LD, LG, LJ, LL, LR

(2) #4/0–500 kcmil Al or Cu

Footnotes

  1. (#) = Number of conductors per phase.
  2. The lug range shown is for the highest amperage of the circuit breaker frame shown in the table.
Feedback