Powerlink Lighting Control Products

Refer to Powerlink Intelligent Panelboards on SE.com/us

Powerlink™ Intelligent Lighting Control Systems

Powerlink available in

column width design

Powerlink intelligent lighting control systems are ideally suited for controlling lighting and other loads in commercial, institutional, and industrial facilities. Such systems are typically used to lower utility cost by switching branch circuits OFF during non-occupied periods when lighting is unnecessary or during peak demand periods when a partial reduction in load can save significant money.

These systems utilize remotely operated circuit breakers to switch branch circuits ON and OFF via a time schedule or by an externally generated signal (typically a low voltage wall switch, photocell, access system, fire alarm or building management system). All Powerlink components mount inside a standard lighting panelboard to provide a compact, space saving installation.

Powerlink intelligent lighting control systems feature a powerful microprocessor based controller that provides system intelligence for 168 remotely operated branch circuits. Primary panelboards contain the control electronics, power supply, and control bus strips for up to 84 branch circuit breakers. Sub-panels extend the capability of the system by allowing remotely operated branch circuit breakers to be operated from the primary controller via a simple, 4-wire, sub-net connection.

Powerlink panels systems have the capability of being networked together and operated from a central workstation or via a remote modem connection. Powerlink software allows users to remotely configure the system, change time schedules, monitor circuit breaker or input status, and override zones and breakers.

BACnet Capability

The Building Automation and Control network (BACnet) communication protocol is incorporated into the Powerlink™ controller design. The addition of the BACnet protocol allows Powerlink panels to be easily integrated into a Building Automation System (BAS) employing this open communication standard without the need for communication bridges or gateways.

Controller

Powerlink NF3500G4 controllers support 'native' BACnet and Ethernet communications.

Powerlink Automated Lighting and Load Control - Factory Assembled System

SE advantage may be used to select 120 Vac, 240 Vac or 480Y/277 Vac Powerlink intelligent lighting control systems:

  • Select system type and interior size from . All Powerlink panels are furnished with either 1 or 2 control bus strips.

  • All Powerlink panels use NF type panelboard interiors, boxes, and trims and are suitable for 120 Vac, 240 Vac or 480Y/277 Vac systems.

  • Select branch circuit breaker requirements. Powerlink panels can accommodate both ECB-G3 remotely operated circuit breakers and EDB, EGB and EJB standard branch circuit breakers.

  • Refer to panelboard section for additional panelboard accessories.

  • For complete price, order by description.

  • Apply appropriate discount schedule.

240 Vac Factory Assembled System Example:

Up to eight panels can
be controlled from a
single controller.

Powerlink 3500 level system with 250 A MLO panelboard rated for 208Y/120 Vac, 3Ø4W, 10kAIR, Type 1, surface mount with ground bar and (12) 20 A 1-pole bolt-on remote operated circuit breakers.

Item

Page No.

System Type: 3500 controller with 12 ckt bus

Controller

Panel type: 250 A MLO

Powerlink™ Intelligent Lighting Control Systems

Branch circuit breakers: (12) 20 A 1-pole

Powerlink™ Intelligent Lighting Control Systems

Ground bar

Powerlink™ Intelligent Lighting Control Systems

NF3500G4 Controller Feature

Quantity Available[1]

Inputs

2 - wire

16

2 - wire with status feedback[2]

8

3 - wire

8

Analog Inputs available 4

Time Scheduler

Independent schedules

64

ON-OFF periods/schedule

999

Special events/holiday periods

64

Automatic daylight savings

X

Sunrise/sunset tracking

X

Network Variables

Communications inputs accessible

256

Remote sources (per controller)

128

Maximum subscriptions

256

Zones

Maximum number

256

Maximum number of sources per zone

4

Maximum number of remotely operated circuit breakers (per subnet)

168

Networking

RS-232 port/RS-485 port

X

Ethernet (100BaseT port)

X

Protocols

Modbus™ ASCII/RTU

X

Modbus TCP

X

BACnet/IP, BACnet MS/TP

X

DMX512

X

Powerlink™ ECB-G3 Circuit Breakers

ECB-G3 Circuit Breakers

ECB-G3 Circuit Breakers Bolt-On Remotely Operated

Ampere
Rating

One-Pole

277 Vac – 14,000 AIR

120 Vac – 65,000 AIR

Two-Pole

480Y/277 Vac – 14,000 AIR

120/240 Vac – 65,000 AIR
240 Vac – 14,000 AIR Ground B Phase

Three-Pole

480Y/277 Vac – 14,000 AIR

240 Vac – 42,000 AIR

15

ECB14015G3[3]

ECB24015G3[3]

ECB34015G3[3]

20

ECB14020G3[3]

ECB24020G3[3]

ECB34020G3[3]

30

ECB14030G3

ECB24030G3

ECB32030G3[4]

ECB-G3 Circuit Breakers for Emergency Lighting
(requires 2-pole spaces)

Ampere Rating

One-Pole 480 Y/277 – 14,000 AIR 240 V – 65,000 AIR

20

ECB142020G3EL

note

All are listed as HACR type for use with air conditioning, heating and refrigeration equipment having motor group combinations and marked for use with HACR type circuit breakers. UL listed as HID rated for use with high intensity discharge lighting systems. (1) #10–8 Al or (1) #12–8 Cu. Suitable for use with 75°C conductors.

Powerlink™ Accessories

Control Bus

Power Supply

Control Bus

Max. No. of Control
Circuits

Required

Interior Size

Panel Orientation

Catalog No.

12

30

Left

NF12SBLG3

12

30

Right

NF12SBRG3

18

42

Left

NF18SBLG3

18

42

Right

NF18SBRG3

21

54

Left

NF21SBLG3

21

54

Right

NF21SBRG3

Power Supply

Voltage

Primary Source

Catalog No.

120 V

Panel Bus

NF120PSG3

240 V

Panel Bus

NF240PSG3

277 V

Panel Bus

NF277PSG3

120 V

External

NF120PSG3L

240 V

External

NF240PSG3L

277 V

External

NF277PSG3L

NF3500G4 Controller

Cables & Accessories

Description

Catalog No.

Control bus cables

Harness standard panel

NF2HG3

Sub-net accessories & cables

Sub-panel address selector[5]

NFSELG3

6’ sub-net cable

NFSN06

25’ sub-net cable

NFSN25

Powerlink Software

Miscellaneous Hardware

Description

Catalog No.

Circuit Breaker Handle Padlock (Lock On or Off)

HPAFD

Software

Description

Catalog No.

LCSV2 Software[6]

LCSV2

Remote Mount Controller

Remote Mount Controller

Remote Mount Controller (for externally mounted electronics) Includes NEMA 1 enclosure, NF3500G4 controller, and power supply

Voltage

Catalog No.

Controller Type

120 V

RMC3500G4120

NF3500G4

240 V

RMC3500G4240

277 V

RMC3500G4277

NF Panelboards 240 V and 480Y/277 V Factory Assembled Systems—Max. Voltage 480Y/277 Vac

Branch Circuit Breaker

Powerlink G3—ECB Bolt-On

65 kA AIR@240 Vac,

14 kA AIR@480 Y/277

Standard Breakers—EDB Bolt-On

18 kA AIR 1-pole,

25 kA AIR 2 & 3-pole @ 240 V,

18 kA AIR@480 Y/277

Standard Breakers HIC—EGB Bolt-On

65 kA AIR@240 Vac,

35 kA AIR@480 Y/277

Standard Breakers Extra HIC—EJB Bolt-On

100 kA AIR@240 Vac,

65 kA AIR@480 Y/277

Voltage

Ampere
Rating

Voltage

Ampere
Rating

Voltage

Ampere
Rating

Voltage

Ampere
Rating

240
Vac

15–20 A

480Y/
277
Vac

15–60 A

480Y/
277
Vac

15–60 A

480Y/
277
Vac

15–60 A

30 A

70 A

70 A

70 A

480Y/277
Vac

15–20 A

80–100 A

80–100 A

80–100 A

30 A

110–125 A

110–125 A

110–125 A

Space Only

Space Only

Space Only

Space Only

note

All EC, ED, EG and EJ branch circuit breakers are UL Listed as HACR type.


Footnotes

  1. X = Supported feature.

  2. 7.5 mA maximum load per input terminal.
  3. UL listed as SWD (switching duty) rated.
  4. Rated for 240 Vac only – 42,000 AIR
  5. One address selector required for each sub-panel.
  6. Required for G4 controllers (NF3500G4). Will also support G3 controllers.
Feedback