RSL

Refer to Catalog DIA5ED2130303EN

Harmony™ RSL Interface Relays

RSL 1PV••

RSL 1PR••

   

RSL 1AB••

Harmony RSL slim interface relays save valuable panel space with a 6 mm width and have a 6 A general purpose load rating. Features include:

  • Pre-assembled option: relay and socket are combined into one catalog number.

  • Universal AC/DC sockets have built-in protection from transients and reverse polarity voltages (see catalog DIA3ED2090304EN-US for more detailed information).

  • Accessories, which include isolators, ID tags, and bus jumper save valuable installation time.

  • SPDT (1 C/O) design

Refer to Online EZ Selector.

Pre-assembled Relay and Socket Combination (sold in lots of 10)

Socket Supply Voltage

Pre-Assembled Catalog Number[1]

Replacement Relays
Catalog Number

Screw Connector

Spring Terminal

12 Vac/Vdc

RSL1PVJU

RSL1PRJU

RSL1AB4JD

24 Vac/Vdc

RSL1PVBU

RSL1PRBU

RSL1AB4BD

48 Vac/Vdc

RSL1PVEU

RSL1PREU

RSL1AB4ED

110 Vac/Vdc

RSL1PVFU

RSL1PRFU

RSL1AB4ND

230 Vdc

RSL1PVPU

RSL1PRPU

RSL1AB4ND

Relays (sold in lots of 10)

Relay Coil Voltage[2]

Catalog Number

12 Vdc

RSL1AB4JD

24 Vdc

RSL1AB4BD

48 Vdc

RSL1AB4ED

60 Vdc

RSL1AB4ND

RSL ZVA•

RSL ZRA•

RSL Z2

RSL Z3

Sockets (sold in lots of 10)

Control Voltage

Socket Type

For Use with Relays:

Screw Connector

Spring Terminal

Catalog Number

Catalog Number

12 Vac/Vdc

RSLZVA1

RSLZRA1

RSL1AB4JD

24 Vac/Vdc

RSL1AB4BD

48 Vac/Vdc

RSLZVA2

RSLZRA2

RSL1AB4ED

60 Vac/Vdc

RSL1AB4ND

110 Vac/Vdc

RSLZVA3

RSLZRA3

RSL1AB4ND

230 Vac/Vdc

RSLZVA4

RSLZRA4

RSL1AB4ND

Accessories

Description

Compatibility

Catalog Number

ID tags (2 sheets of 64 tags)

With all RSL and SSL series sockets

RSLZ5

Bus jumper (10 x 20-pole jumpers)

RSLZ2

Butterfly isolator (10 isolators)

RSLZ3


Approvals for RSL Relays

File: E173076
CCN: NRNT2, NRNT8

File: 240278
Class: 3211 04

IEC 61810-1

RoHS Compliant

Approvals for RSLZ Sockets

File: E172326
CCN: SWIV2, SWIV8

File: 254977
Class: 3211 07

IEC 61984

RoHS Compliant

Footnotes

  1. Relays are mounted on sockets equipped with LED and protection circuit.
  2. The RSL sockets will accept an AC or DC input voltage; however, the relay always receives a filtered DC voltage.
Feedback