Harmony™ RE17, RE22, and RENF (NFC) Timers

Refer to Catalog DIA5ED2130103EN

Harmony™ RE17, RE22, and RENF (NFC) Timers

RE17LAMW

 
 

RE17LMBM

 
 

RE17RLMU

The Harmony RE17 and RE22 timer range is comprised of both 8 A relay and 0.7 A solid state outputs. Thanks to its space saving 17.5 mm design, this relay is ideal for applications that require a lot of control in a small foot print. The RE17 series is designed to attach to a 35 mm DIN rail.

  • Multi-function, dual function, or single function

  • Multi-range (7 selectable ranges)

  • Multi-voltage

  • Solid state or relay output options

RE17 Series Timers

Supply Voltage

Timing Ranges

Output Type

Rated Current

Functions

Function Descriptions [1]

Catalog Number

24–240 Vac/Vdc

 0.1 s to 100 h

SPST
Solid State

0.7 A

A

Power On delay

RE17LAMW

24–240 Vac

 0.1 s to 100 h

SPST
Solid State

0.7 A

H

Interval

RE17LHBM

Off delay with control signal

RE17LCBM

L, Li 

Asymmetrical flasher

RE17LLBM

A, At, B, C, H, Ht, D, Di, Ac, Bw

Multi-function

RE17LMBM

24 Vdc,
24–240 Vac

 0.1 s to 100 h

SPDT Relay

8 A

Interval with control signal

RE17RBMU

Off delay with control signal

RE17RCMU

A, At

Power on delay

RE17RAMU

H, Ht

Interval

RE17RHMU

L, Li

Asymmetrical flasher

RE17RLMU

A, At, B, C, H, Ht, D, Di, Ac, Bw 

Multi-function

RE17RMMU

Ad, Ah, N, O, P, Pt, T, Tt, W 

Multi-function

RE17RMXMU

A, At, B, C, H, Ht, D, Di 

Multi-function

RE17RMEMU

12 Vdc

 0.1 s to 100 h

SPDT Relay

8 A

L, Li

Asymmetrical flasher

RE17RLJU

A, At, B, C, H, Ht, D, Di, Ac, Bw

Multi-function

RE17RMJU

12–240 Vac

 0.1 s to 100 h

SPDT Relay

8 A

A, At, B, C, H, Ht, D, Di, Ac, Bw 

Multi-function

RE17RMMW

12–240 Vac

 0.1 s to 100 h

SPDT Relay

8 A

A, At, B, C, H, Ht, D, Di, Ac, Bw 

Multi-function

RE17RMMWS


Approvals for RE17 Timers

File: E173076
CCN: NRNT, NRNT7

File: 248382
Class: 3211–06

IEC
61812–1

RoHS
Compliant

RE22 Series Timer References

Timing Ranges

Functions

No. of relay outputs

Voltages
V

Reference

Weight kg/lb

Single function

10 selectable timing ranges 1 s, 3 s, 10 s, 30 s, 100 s, 300 s, 30 min, 300 min, 30 h, 300 h Ac 2 24…240 RE22R2ACMR 0.105/ 0.231
Qg 2 24…240 RE22R2QGMR 0.105/ 0.231
Qt 2 24…240 RE22R2QTMR 0.105/ 0.231
7 selectable timing ranges 1 s, 3 s, 10 s, 30 s, 100 s, 300 s, 10 min K 1 24…240 RE22R1KMR[2][3] 0.100/ 0.220
2 24…240 RE22R2KMR[2][3] 0.100/ 0.220
7 selectable timing ranges 0.5 s, 1 s, 3 s, 10 s, 30 s, 100 s, 300 s Qc 1 24/24...240 RE22R1QCMU 0.080/ 0.176
Single range selection 30 s Qe 2 24…240 RE22R2QEMR 0.090/ 0.198
2 380…415 RE22R2QEMT 0.090/ 0.198

Dual function

10 selectable timing ranges 1 s, 3 s, 10 s, 30 s, 100 s, 300 s, 30 min, 300 min, 30 h, 300 h A, Aw 1 24…240 RE22R1AMR 0.100/ 0.220
2 24…240 RE22R2AMR 0.105/ 0.231
C, Ct 1 24…240 RE22R1CMR 0.100/ 0.220
C 2 24…240 RE22R2CMR 0.105/ 0.231
Ac, Act 1 24…240 RE22R1ACMR 0.100/ 0.220
Ak, Akt 1 24…240 RE22R1AKMR 0.100/ 0.220
D, Dw 1 24…240 RE22R1DMR 0.100/ 0.220
2 24…240 RE22R2DMR 0.105/ 0.231
H, Hw 1 24…240 RE22R1HMR 0.100/ 0.220
2 24…240 RE22R2HMR 0.105/ 0.231
Wt, W 2 24…240 RE22R2MWMR 0.105/ 0.231
7 selectable timing ranges 0.5 s, 1 s, 3 s, 10 s, 30 s, 100 s, 300 s K, He 1 24…240 RE22R1MKMR[2][3] 0.100/ 0.220
10 selectable timing ranges 1 s, 3 s, 10 s, 30 s, 100 s, 300 s, 30 min, 300 min, 30 h, 300 h A, At, Aw 1 24…240 RE22R1MAMR 0.100/ 0.220
A, At, Aw, Ac, Act, C, Ct, D, Dt, Dw, Di, Dit, Diw, H, Ht, Hw, W, Wt 1 24…240 RE22R1MYMR 0.100/ 0.220
A, At, Aw, C, Ct, D, Dt, Dw, Di, Dit, Diw, H, Ht, Hw, Qg, Qgt, Qt, Qtt, W, Wt 2 24…240 RE22R2MYMR 0.105/ 0.231
L, Li, Lt, Lit 1 24…240 RE22R1MLMR 0.100/ 0.220

Multifunction

7 selectable timing ranges 1 s, 10 s, 1min, 10 min, 1h, 10 h, 100 h Q 1 24/24…240 RE22R1QMU 0.090/ 0.198
1 230–380 RE22R1QMQ 0.090/ 0.198

Dual function

7 selectable timing ranges 1 s, 10 s, 1 min, 10 min, 1 h, 10 h, 100 h A, At 2 24/24…240 RE22R2AMU 0.090/ 0.198

Multifunction

7 selectable timing ranges 1 s, 10 s, 1 min, 10 min, 1 h, 10 h, 100 h A, At, B, C, H, Ht, Di, D, Ac, Bw 2 24/24…240 RE22R2MMU 0.090/ 0.198
12 RE22R2MJU 0.090/ 0.198
12…240 RE22R2MMW 0.090/ 0.198
Ad, Ah, N, O,P, Pt, Tl, Tt, W 2 24/24...240 RE22R2MXMU 0.090/ 0.198




Harmony NFC timing relay with
Smartphone mobile app

NFC Timing Relays with Relay Output

Timing ranges

Functions

No. of Relay Outputs

Voltages
V

Reference

Weight
kg/lb

Multifunction

0.05 s to 999 h A, Ac, Ad, Ah, Ak, At, B, Bw, C, D, Di, Dt, Di, H,Ht, L, Li, Lt, Lit, N, O, P, Pt, Qt, Qtt, Tl, Tt,W 2 24…240 RENF22R2MMW 0.0904/0.1993

Footnotes

  1. For detailed function definitions, see Timer Function Description.
  2. The diagnostic button is not available for the K function related references (RE22R1KMR, RE22R2KMR, and RE22R1MKMR).
  3. 1 or 2 relay outputs: 5 A - 250 V.
Feedback