RPM

Refer to Catalog DIA5ED2130303EN

Harmony™ RPM Plug-In Relays

RPZF4 Socket
+RPM42P7 Relay

 
 

RPM13••

 
 

RPM23••

 
 

RPM33••

 
 

RPM43••

 

Harmony RPM plug-in relays and sockets provide a complete system solution for the most demanding applications up to 15 A. Some of the features include:

  • Test button with removable lock-down door for testing the contacts (depending on model)

  • Green LED indication of relay status (depending on model)

  • Mechanical indication of relay status (standard)

  • Optional modules to protect against electrical spikes

Refer to Online EZ Selector.


Relays: without LED, with Test Button and Lock-Down Door
(sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

SPDT (1 C/O) - 15 A Res.

DPDT (2 C/O) - 15 A Res.

3PDT (3 C/O) - 15 A Res.

4PDT (4 C/O) - 15 A  Res.

Catalog Number

Catalog Number

Catalog Number

Catalog Number

12 Vdc

RPM21JD

24 Vdc

RPM11BD

RPM21BD

RPM41BD

24 Vac

RPM11B7

RPM21B7

120 Vac

RPM11F7

RPM21F7

RPM31F7

RPM41F7

230 Vac

RPM11P7

RPM21P7

RPM41P7

Relays: with LED, with Test Button and Lock-Down Door
(sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

SPDT (1 C/O) - 15 A Res.

DPDT (2 C/O) - 15 A Res.

3PDT (3 C/O) - 15 A Res.

4PDT (4 C/O) - 15 A  Res.

Catalog Number

Catalog Number

Catalog Number

Catalog Number

12 Vdc

RPM12JD

RPM22JD

RPM32JD

RPM42JD

24 Vdc

RPM12BD

RPM22BD

RPM32BD

RPM42BD

48 Vdc

RPM22ED

RPM42ED

110 Vdc

RPM22FD

RPM42FD

24 Vac

RPM12B7

RPM22B7

RPM32B7

RPM42B7

48 Vac

RPM22E7

RPM42E7

120 Vac

RPM12F7

RPM22F7

RPM32F7

RPM42F7

230 Vac

RPM12P7

RPM22P7

RPM32P7

RPM42P7

Relays: with LED, without Test Button and Lock-Down Door
(sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

DPDT (2 C/O) - 15 A Res.

4PDT (4 C/O) - 15 A  Res.

Catalog Number

Catalog Number

24 Vdc

RPM23BD

125 Vdc

24 Vac

RPM23B7

120 Vac

RPM23F7

230 Vac

RPM43P7

Sockets and Accessories for Harmony™ RPM Relays

RPZF2

RXM041BN7

Sockets (sold in lots of 10)

Contact Terminal Arrangement

Connection

For Use with Relays

Catalog Number

Mixed[1]

Screw terminals

RPM1•••

RPZF1

RPM2•••

RPZF2

RPM3•••

RPZF3

RPM4•••

RPZF4

Protection Modules (sold in lots of 10)

Description

Voltage

Compatibility

Catalog Number

Diode

6–250 Vdc

RXZ sockets (RXM series),
RPZF1, RPZF2

RXM040W

RPZF3

RPZF4

RUW240BD

RC circuit

24–60 Vac

RXZ sockets (RXM series),
RPZF1, RPZF2

RXM041BN7

110–240 Vac

RXM041FU7

110–240 Vac

RPZF3

RPZF4

RUW241P7

Varistor

6–24 Vac/Vdc

RXZ sockets (RXM series),
RPZF1, RPZF2

RXM021RB

24–60 Vac/Vdc

RXM021BN

110–240 Vac/Vdc

RXM021FP

24 Vac/Vdc

RPZF3

RPZF4

RUW242B7

240 Vac/Vdc

RPZF3

RPZF4

RUW242P7

Timer Module[2] (sold in lots of 1)

Description

Voltage

Compatibility

Catalog Number

On-delay timer, interval timer,
repeat cycle timer/starting on-delay,
repeat cycle timer/starting off-delay,
off-delay timer, one-shot timer,
timing on de-energization, on-delay timer

24–240 Vac/Vdc

RPZF3

RPZF4

RUW101MW

RUW241P7

RUW101MW

RPZ3FA

Accessories (sold in lots of 10)

Description

Compatibility

Catalog Number

Metal hold-down clip (for single-pole relays)

RPZF1

RPZR235

DIN rail mounting adapter [3]

RPM1•••

RPM2•••

RPM3•••

RPM4•••

Panel mounting adapter[3]

RPM1•••

RPZ1FA

RPM2•••

RXZE2FA

RPM3•••

RPZ3FA

RPM4•••

ID tags (sheet of 108 tags)

RXM series relays,
RPM series relays,
RUM series relays

RXZL520


Approvals for RPM Relays

File: E164862
CCN: NLDX, NLDX7[4]

File: E164862
CCN: NLDX2, NLDX8

File: 230765

Class: 3211 07

IEC
61810-1

RoHS
Compliant

Approvals for RPZ Sockets

File: E172326
CCN: SWIV2, SWIV8

File: 230765
Class: 3211 07

IEC
61810-1

RoHS
Compliant

Footnotes

  1. The inputs and outputs are mixed on both sides.
  2. See timer module description (selection of functions and time delays) in catalog DIA3ED2090304EN-US.
  3. Test button and lock-down door become inaccessible
  4. When used with the appropriate RPZ socket.
Feedback