Type R

Refer to Catalog 8501CT1409

Square D™ Plug-in Relays

8501RS41P14V20

8501RS42P14V20

   

8501RS43P14V20

8501RS44P14V20

   

8501NR41 Socket
+8501RS41P14V20 Relay

8501NR42 Socket
+8501RS42P14V20 Relay

   

8501NR43 Socket
+8501RS43P14V20 Relay

8501NR34 Socket
+8501RS44P14V20 Relay

8501R miniature plug-in relays have a 15 A resistive rating. The compact size of these relays makes them ideal for downsizing equipment and applications where space is at a premium.

  • SPDT through 4PDT

  • AC or DC operated

  • Horsepower rated

  • Socket compatible

  • Green LED pilot light option

  • Silver alloy contacts

Relays: Standard Cover, without LED

Coil Voltage

Number and Type of Contacts - Thermal current (Ith)

SPDT (1 C/O) - 15 A

DPDT (2 C/O) - 15 A

3PDT (3 C/O) - 15 A

4PDT (4 C/O) - 15 A

Catalog Number

Catalog Number

Catalog Number

Catalog Number

12 Vdc

8501RSD41V51

8501RSD42V51

24 Vdc

8501RSD41V53

8501RSD42V53

8501RSD43V53

8501RSD44V53

24 Vac

8501RS41V14

8501RS42V14

8501RS43V14

8501RS44V14

120 Vac

8501RS41V20

8501RS42V20

8501RS44V20

Relays: Standard Cover, with LED

Coil Voltage

Number and Type of Contacts - Thermal current (Ith)

SPDT (1 C/O) - 15 A

DPDT (2 C/O) - 15 A

3PDT (3 C/O) - 15 A

4PDT (4 C/O) - 15 A

Catalog Number

Catalog Number

Catalog Number

Catalog Number

24 Vdc

8501RSD41P14V53

8501RSD42P14V53

8501RSD43P14V53

8501RSD44P14V53

24 Vac

8501RS42P14V14

120 Vac

8501RS41P14V20

8501RS42P14V20

8501RS43P14V20

8501RS44P14V20

Sockets

Contact Terminal Arrangement

Connection

For Use with Relays

Sold in Lots of

Catalog Number[1]

Separate[2]

Screw Connector

8501RS41•••
8501RSD41•••

1

8501NR41

10

8501NR41B

8501RS42•••
8501RSD42•••

1

8501NR42

10

8501NR42B

8501RS43•••
8501RSD43•••

1

8501NR43

8501RS44•••
8501RSD44•••

1

8501NR34

Accessories (Sold in Lots of 10)

Description

For Use With

Sold in Lots of

Catalog Number

Plastic ID Clip

8501NR41 socket

Supplied with socket

Metal Hold-Down Clip

8501NR42 socket

10

8501NH42

8501NR43 socket

8501NR34 socket


Approvals for 8501 RS41, RSD41, RS42, RSD42, RS43, RSD43, RS44, and RSD44

File: E3190
CCN: NLDX, NLDX7[3]

File: E3190
CCN: NLDX2, NLDX8

File: 260367

Class: 3211 07

IEC
61810-1

RoHS
Compliant

Approvals for 8501NR Sockets

File: E66924
CCN: SWIV2, SWIV8

File: 211268
Class: 3211 07

IEC
61810-1

RoHS
Compliant

Refer to Catalog 8501CT1407

Square D™ Miniature Control Relays

8501NR45 Socket
+8501RS14V20 Relay

 

8501RS14V14

 

8501RSD34V51

8501R relays are suited for use as logic elements and power switching output devices. The short stroke motion of the armature provides long mechanical life required for high speed operation of control systems. Different contact compositions allow these relays to be used in a variety of applications. Bifurcated crossbar (gold overlay silver) is suitable for high contact reliability and low level switching requirements. Silver alloy is best suited for inductive loads. Class I Division II sealed relays can be used in specified hazardous locations.

  • 4PDT

  • Complete socket line

  • Horsepower rated

  • AC or DC operation

  • Green pilot light option

Relays: Standard Cover, without LED

Coil Voltage

Number and Type of Contacts — Thermal current (Ith)

4PDT (4 C/O) — 6 A

4PDT (4 C/O) — 3 A

Catalog Number

Catalog Number

24 Vdc

8501RSD14V53

24 Vac

8501RS14V14

120 Vac

8501RS14V20

8501RS24V20

Relays: Standard Cover, with LED

Coil Voltage

Number and Type of Contacts — Thermal current (Ith)

4PDT (4 C/O) — 6 A

Catalog Number

24 Vdc

8501RSD14P14V53

120 Vac

8501RS14P14V20

Relays: Hermetically Sealed Miniature Control Relays

Coil Voltage

Number and Type of Contacts — Thermal current (Ith)

4PDT (4 C/O) — 5 A

Catalog Number

12 Vdc

8501RSD34V51

24 Vdc

8501RSD34V53

110 Vac

8501RS34V20

8501NR45

Sockets

Contact Terminal Arrangement

Connection

For Use With Relays

Sold in Lots of

Catalog Number[1]

Separate[2]

Screw Clamp Terminals

8501RS(D)14•••
8501RS(D)24•••
8501RS(D)34•••

1

8501NR45

8501RS(D)14•••
8501RS(D)24•••
8501RS(D)34•••

10

8501NR45B

Spring Clamp Terminals

8501RS(D)14•••
8501RS(D)24•••
8501RS(D)34•••

10

Accessories (Sold in Lots of)

Description

For Use With

Sold in Lots of

Catalog Number

Clip-in ID tags

RXZE2S114S socket

10

RSZL300


Approvals for 8501 RS14, RSD14, RS24, and RSD24 Relays

File: E3190
CCN: NLDX, NLDX7[3]

File: E3190
CCN: NLDX2, NLDX8

File: 260367

Class: 3211 07

IEC
61810-1

RoHS
Compliant

Approvals for 8501 RS34 and RSD34 Relays

File: E123950
CCN: NLDX, NLDX7[3]
ANSI/ISA 12.12.01

File: E196809
CCN: NQMJ2, NQMJ8

File: 211268

Class: 3218 06

IEC
61810-1

RoHS
Compliant

Approvals for 8501NR Sockets

File: E66924
CCN: SWIV2, SWIV8

File: 211268
Class: 3211 07

IEC
61810-1

RoHS
Compliant

Footnotes

  1. Please note that the B suffix only desginates quantities of 10 and is not printed on the socket.
  2. The inputs and outputs are on separate sides.
  3. When used with the appropriate 8501NR socket.
Feedback