RXM

Refer to Catalog DIA5ED2130303EN

Harmony™ RXM Plug-In Relays

RXM4AB2BD + RXZE2S114M +
RXZR335 + RXZL520

 
 

RXM2AB1B7

 
 

RXM2AB2BD

 
 

RXM2AB3BD

Harmony RXM miniature plug-in relays and sockets provide a complete system solution in response to the most demanding applications ranging from 3 to 12 A. Some of the features include:

  • Test button with removable lock-down door for testing the contacts (depending on model)

  • Green LED indication of relay status (depending on model)

  • Mechanical indication of relay status (standard)

  • Optional protection modules to protect against electrical spikes

  • Bus jumpers for connecting multiple terminals reduce installation time

Online EZ Selector

Relays: without LED, with Test button and Lock-Down Door
(sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

DPDT (2 C/O) -12 A Res.

3PDT (3 C/O) - 10 A Res.

4PDT (4 C/O) - 8 A Res.

Catalog Number

Catalog Number

Catalog Number

12 Vdc

RXM2AB1JD

RXM3AB1JD

RXM4AB1JD

24 Vdc

RXM2AB1BD

RXM3AB1BD

RXM4AB1BD

48 Vdc

RXM2AB1ED

RXM3AB1ED

RXM4AB1ED

110 Vdc

RXM2AB1FD

RXM3AB1FD

RXM4AB1FD

220 Vdc

RXM4AB1MD

24 Vac

RXM2AB1B7

RXM3AB1B7

RXM4AB1B7

48 Vac

RXM2AB1E7

RXM3AB1E7

RXM4AB1E7

120 Vac

RXM2AB1F7

RXM3AB1F7

RXM4AB1F7

230 Vac

RXM2AB1P7

RXM3AB1P7

240 Vac

RXM4AB1U7

Relays: with LED, with Test Button and Lock-Down Door
(sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

DPDT (2 C/O) -12 A Res.

3PDT (3 C/O) - 10 A Res.

4PDT (4 C/O) - 8 A Res.

Catalog Number

Catalog Number

Catalog Number

12 Vdc

RXM2AB2JD

RXM3AB2JD

RXM4AB2JD

24 Vdc

RXM2AB2BD

RXM3AB2BD

RXM4AB2BD

48 Vdc

RXM2AB2ED

RXM4AB2ED

110 Vdc

RXM2AB2FD

RXM3AB2FD

RXM4AB2FD

125 Vdc

RXM4AB2GD

24 Vac

RXM2AB2B7

RXM3AB2B7

RXM4AB2B7

48 Vac

RXM2AB2E7

RXM3AB2E7

RXM4AB2E7

120 Vac

RXM2AB2F7

RXM3AB2F7

RXM4AB2F7

230 Vac

RXM2AB2P7

RXM3AB2P7

RXM4AB2P7

Relays: with LED, without Test Button and Lock-Down Door
(sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

DPDT (2 C/O) -12 A Res.

4PDT (4 C/O) - 8 A Res.

Catalog Number

Catalog Number

24 Vdc

RXM2AB3BD

RXM4AB3BD

24 Vac

RXM4AB3B7

120 Vac

RXM4AB3F7

230 Vac

RXM4AB3P7

Relays: Low level Contacts, without LED, with Test Button and Lock-Down Door (sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

4PDT (4 C/O) -3 A Res.

Catalog Number

24 Vdc

RXM4GB1BD

120 Vac

RXM4GB1F7

230 Vac

RXM4GB1P7

RXM4GB2F7

Relays: Low Level Contacts, with LED, with Test button and Lock-Down Door (sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

4PDT (4 C/O) -3 A Res.

Catalog Number

12 Vdc

RXM4GB2JD

24 Vdc

RXM4GB2BD

48 Vdc

RXM4GB2ED

110 Vdc

24 Vac

RXM4GB2B7

48 Vac

RXM4GB2E7

120 Vac

RXM4GB2F7

230 Vac

RXM4GB2P7

240 Vac

RXM4GB2U7

Sockets and Accessories for Harmony™ RXM Relays

RXZE2S108M

Refer to Online EZ Selector.

Sockets (sold in lots of 10)

Contact Terminal Arrangement

Connection

For Use with Relays

Catalog Number

Mixed[1]

Screw clamp terminals

RXM2•••••[2]

RXM4•••••[2]

RXZE2M114[3]

Box lug connector

RXM2•••••

RXM4•••••

RXZE2M114M[3]

Separate[4]

Box lug connector

RXM2•••••

RXZE2S108M[5]

RXM3•••••

RXZE2S111M[3]

RXM4•••••

RXZE2S114M

Spring Terminal

RXM2•••••


Protection Modules (sold in lots of 10)

Description

Voltage

Compatibility

Catalog Number

Diode

6–250 Vdc

RXZ•••••• sockets (RXM series),
RPZF1 and RPZF2 sockets (RPM series)

RXM040W

RC circuit

24–60 Vac

RXM041BN7

110–240 Vac

RXM041FU7

Varistor

6–24 Vac/Vdc

RXM021RB

24–60 Vac/Vdc

RXM021BN

110–240 Vac/Vdc

RXM021FP

RXM040W

 

RXZ400

Accessories (sold in lots of 10)

Description

Compatibility

Catalog Number

Metal hold-down clip

RXZ sockets (RXM series)

RXZ400

Plastic hold-down ejector clip

RXZ sockets (RXM series)

RXZR335

Bus jumper, 2-pole (Ith: 5 A max. )

RXZE2S sockets (RXM series)

RXZS2

Panel mounting adapter[6]

RXM series relays,
RPM1 and RPM2 series relays

RXZE2FA

Relay ID tags (sheet of 108 tags)

RXM series relays,
RPM series relays,
RUM series relays

RXZL520

Socket ID tags

RXZ sockets (RXM series, except RXZE2M114),
RUZS sockets (RUM series)

RXZL420


Approvals for RXM Relays

File: E164862
CCN: NLDX, NLDX7[7]

File: E164862
CCN: NLDX2, NLDX8

File: 230765

Class: 3211 07

IEC
61810-1

RoHS
Compliant

Approvals for RXZ Sockets

File: E172326
CCN: SWIV2, SWIV8

File: 230765

Class: 3211 07

IEC
61984

RoHS
Compliant

Footnotes

  1. The inputs and outputs are mixed on both sides.
  2. When mounting relay RXM2••••• on socket RXZE2M••••, the thermal current must not exceed 10 A.
  3. Thermal current Ith: 10 A
  4. The inputs and outputs are on separate sides.
  5. Thermal current Ith: 12 A
  6. Test button and lock-down door become inaccessible.
  7. When used with the appropriate RXZ socket.
Feedback