RM17JC and RM35JA

Refer to Catalog DIA5ED2160501EN

Harmony™ Current Measurement Relays

RM17JC00MW

 

RM35JA31MW

 

RM35JA32MW

Harmony Current Measurement Relays are designed to measure under and overcurrent conditions, without external sensors. Current measurement relays enable continuous monitoring of the operation of electrical and mechanical loads such as motors and heaters. They are DIN rail mountable and the control status is indicated by an LED.

RM17JC Current Control Relay

  • Monitors AC currents

  • Designed to monitor overcurrent

  • Equipped with an integrated current transfmormer

RM35JA Current Control Relays

  • Selection between overcurrent or undercurrent

  • Automatic DC or AC recognition

  • Selectable memory function

Harmony Current Measurement Relays

Supply Voltage

Measurement Range

Output
5 A

Width

Catalog Number

Range[1]

Terminals

Inches

mm

24–240 Vac/dc

2–20 A

N/A

1 C/O

0.69

17.50

RM17JC00MW

2–20 mA

E1-M

2 C/O

1.38

35.00

RM35JA31MW

10–100 mA

E2-M

50–500 mA

E3-M

0.15–1.5 A

E1-M

RM35JA32MW

0.5–5 A

E2-M

1.5–15 A

E3-M

Output Characteristics and Measurement Circuit Characteristics

Type of Relay

RM17JC00MW

RM35JA31MW

RM35JA32MW

Setting accuracy

Plus or minus 10% of the full scale value

Repeat accuracy (with constant parameters)

Plus or minus 0.5%

Hysteresis

15% of the threshold setting, fixed

5 to 50% of the threshold setting, adjustable

Time delay accuracy (with constant parameters)

N/A

Plus or minus 2%

Time delay on pick-up

500 ms

300 ms

Conforming to standards

NF EN 60255-6

Ambient air temperature around the device

Storage

-40 to 158 degrees F (-40 to +70°C)

Operational

-4 to 122 degrees F (-20 to +50°C)


Approvals for Harmony Current Measurement Relays

File: E173076
CNN: NRNT, NRNT7

File: 248382
Class: 3211 07

CE: 73/23/EEC and EMC 89/336/EEC

GL, C-Tick, GOST, RoHS


Approximate Dimensions

1 C/O =

 

2C/O =

RM35JA3•MW

RM17JC00MW

 

Footnotes

  1. Above 15 A, a current transformer can be connected (for RM35JA3•MW). See page 57 of catalog 8430CT0601 for suggested wiring.
Feedback