RXG

Refer to Catalog DIA5ED2130303EN

Harmony™ RXG Interface Relays

RGZE1S35M Socket
+ RXG12BD Relay

RXG11••

The Harmony RXG interface relay range is comprised of 10 A relays with 1 C/O contact and 5 A relays with 2 C/O contacts all in the same optimal foot print. The mating sockets feature separate contact terminals with reliable screw connections that attach either to a convenient 35 mm DIN rail or flexible panel mounting. The entire offer is a complete system solution with protection modules (diode, diode + LED, RC circuit, or varistor + LED), plastic ejector/maintaining clip and ID Tags to identify relays.

  • Standard hold-down ejector clip integrated with socket

  • Optional protection modules for protection against electrical transients

  • Industry standard footprint for seamless compatibility with competitive sockets

  • UL Listed combination (Relay + Socket) for expedited system certification

Refer to Online EZ Selector.

Relays: Standard Cover, without LED, with Test Button and Lock-Down Door (sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

SPDT (1 C/O) - 10 A

DPDT (2 C/O) - 5 A

Catalog Number

Catalog Number

6 Vdc

RXG21RD

12 Vdc

RXG21JD

24 Vdc

RXG11BD

RXG21BD

24 Vac

RXG11B7

RXG21B7

48 Vac

RXG21E7

120 Vac

RXG11F7

RXG21F7

230 Vac

RXG11P7

RXG21P7

RXG22••

Relays: Standard Cover, with LED, with Test Button and Lock-Down Door (sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

SPDT (1 C/O) - 10 A

DPDT (2 C/O) - 5 A

Catalog Number

Catalog Number

6 Vdc

RXG12RD

12 Vdc

RXG12JD

RXG22JD

24 Vdc

RXG12BD

RXG22BD

48 Vdc

RXG12ED

RXG22ED

110 Vdc

RXG12FD

RXG22FD

24 Vac

RXG12B7

RXG22B7

48 Vac

RXG12E7

RXG22E7

120 Vac

RXG12F7

RXG22F7

220 Vac

RXG22M7

230 Vac

RXG12P7

RXG22P7

RXG13••

Relays: Standard Cover, with LED, without Test Button and Lock-Down Door (sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

SPDT (1 C/O) - 10 A

DPDT (2 C/O) - 5 A

Catalog Number

Catalog Number

12 Vdc

RXG13JD

24 Vdc

RXG13BD

RXG23BD

24 Vac

RXG13B7

RXG23B7

48 Vac

RXG23E7

120 Vac

RXG13F7

RXG23F7

220 Vac

RXG23M7

230 Vac

RXG13P7

RXG23P7

RXG15••

Relays: Clear Cover, without LED, without Test Button and Lock-Down Door (sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

SPDT (1 C/O) - 10 A

DPDT (2 C/O) - 5 A

Catalog Number

Catalog Number

24 Vdc

RXG15BD

RXG25BD

24 Vac

RXG25B7

230 Vac

RXG15P7

RXG25P7

RGZE1S48M

 

RZM031RB

 

RSZL300

 

Sockets (sold in lots of 10)

Contact Terminal Arrangement

Connection

For Use with Relays

Catalog Number

Separate[1]

Box lug connector

RXG1•••

RGZE1S35M[2]

RXG2•••

RGZE1S48M[2]

Protection Modules (sold in lots of 10)

Description

Voltage

Compatibility

Catalog Number

Diode

6 to 230 Vdc

RSZ•••••• sockets (RSB series),
RGZ•••••• sockets (RXG series) 

RZM040W

RC circuit

24 to 60 Vac

RZM041BN7

110 to 240 Vac

RZM041FU7

Diode + green LED

6 to 24 Vdc

RZM031RB

24 to 60 Vdc

RZM031BN

110 to 230 Vdc

RZM031FPD

Varistor + green LED

6 to 24 Vdc/Vac

RZM021RB

24 to 60 Vdc/Vac

RZM021BN

110 to 230 Vdc/Vac

RZM021FP

Accessories (sold in lots of 10)

Description

For Use With

Catalog Number

Plastic ejector clip

RXG series (RSZ•••••• sockets)

RGZR215

Socket ID tags

RSZL300

Relay ID tags

RXG series relays

RGZL520


Approvals for RXG Relays

File: E173076
CCN: NRNT, NRNT7[3]

File: E173076
CCN: NRNT2, NRNT8

File: 254977
Class: 3211 07

IEC
61810-1

RoHS
Compliant

Approvals for RGZ Sockets

File: E172326
CCN: SW1V2, SW1V8

File: 254977
Class: 3211 07

RoHS
Compliant

Footnotes

  1. The inputs and outputs are on separate sides.
  2. Please note that RGZE1S35M and RGZE1S48M sockets come standard with the RGZR215 ejector clip
  3. When used with the appropriate RGZ socket.
Feedback