RM17T•00

Refer to Catalog DIA5ED2160501EN

Harmony™ Phase Measurement Relays

RM17TG•0

Harmony Phase Measurement Relays monitor their own power supply. Relay status is indicated by an LED and they are DIN rail mountable.

RM17TG•0 measurement and control relays are for monitoring of 3-phase supplies for the correct sequencing of phases L1, L2, and L3, as well as the total loss of one or more phases.

3-Phase Supply Control Relays

Supply
Voltage

Detection
Threshold

Output
5 A

Width

Catalog Number

inches

mm

208–480 Vac

<100 Vac

1 C/O

0.69

17.50

RM17TG00

208–440 Vac

2 C/O

RM17TG20

Multifunction 3-Phase Supply Control Relays

Supply
Voltage

Voltage
Range

Output
5 A

Width

Catalog
Number

inch

mm

208–480 Vac

Selectable voltages:
208, 220, 380, 400, 415, 440, 480

1 C/O

0.69

17.50

RM17TT00

RM17TA00

RM17TU00

RM17TE00

RM17TE00

RM17TA00

RM17TT, RM17TA, RM17TU, and RM17TE Multifunction Control Relays monitor the following on 3-phase supplies:

Function

RM17TT

RM17TA

RM17TU

RM17TE

Sequence of phases L1, L2 and L3

Yes

Yes

Yes

Yes

Phase failure with regeneration (0.7 x selected voltage range)

Yes

Yes

Yes

Yes

Asymmetry (phase imbalance)

No

Yes

No

Yes

Undervoltage

No

No

Yes

No

Overvoltage and undervoltage

No

No

No

Yes

3-Phase Supply and Motor Temperature Control Relays

Supply
Voltage

Measurement
Range

Output
5 A

Width

Catalog
Number

inch

mm

220–480 Vac

208–480 Vac

2 N.O.

1.38

35.00

RM35TM50MW

RM35TM250MW

RM35TM••MW

RM35TF30

RM35TM Control Relays monitor the following on 3-phase supplies:

Function

RM35TM50MW

RM35TM250MW

Sequence of phases L1, L2 and L3

Yes

Yes

Phase failure

Yes

Yes

Motor temperature via PTC probe

Yes

Yes

Selection (with or without memory)

No

Yes

Test-reset button

No

Yes


RM35TF30 measurement and control relay is for monitoring of phase sequence, phase failure, asymmetry, undervoltage and overvoltage in window mode.

Multifunction 3-Phase Supply Control Relays

Supply
Voltage

Measurement
Range

Output
5 A

Width

Catalog
Number

inch

mm

220–480 Vac

194–528 Vac

2 C/O

1.38

35.00

RM35TF30


Approvals for Harmony Phase Measurement Relays

File: E173076
CNN: NRNT, NRNT7

File: 248382
Class: 3211 07

CE: 73/23/EEC and EMC 89/336/EEC

GL, C-Tick, GOST, RoHS


Approximate Dimensions

1 C/O =

 

2 C/O =

 

2 N/O =

RM35•

RM17•

 
Feedback