RE48

Refer to Catalog DIA5ED2130103EN

Harmony™ RE48 Panel Mount Timers

RE48ATM12MW

RE48AMH13MW

   
   
   

RUZC3M

RE48ASOC11AR

   
   
   
   
   
   

RE48AIPCOV

The Harmony RE48 panel mount timer range is comprised of 5 A relay outputs. The unit can be mounted either on a panel or on a DIN rail with the optional octal socket. Thanks to the large selector knob, the user can quickly and easily see the current value selected and change it if needed.

  • Time unit selector knob

  • Multifunction, single function, or dual function

  • 1.2 second to 300 hour timing range

  • Wide input voltage range

  • 5 A relay outputs

  • Panel-mounted or plug-in

  • LED indication

RE48 Series Timers

Supply Voltage

Timing Ranges

Pin Configuration

Output Type

Rated Current

Functions

Function Descriptions [1]

Catalog Number

24–240 Vac/Vdc

1.2 s to
300 h

8–Pin Octal

DPDT Relay

5 A

A

Power On delay

RE48ATM12MW

A1, A2, H1, H2

Delay On Energization,
Pulse-on Energization

RE48AMH13MW

24–240 Vac/Vdc

1.2 s to
300 h

11–Pin Octal

DPDT Relay

5 A

L, Li

Asymmetrical flasher

RE48ACV12MW

A, B, C, Di

Multi-function

RE48AML12MW

Sockets (sold in lots of 10)

Description

Connection

Compatibility

Catalog Number

Mixed 8–Pin DIN Rail Mountable Socket

Box lug connector, DIN rail mount

RE48ATM12MW,
RE48AMH13MW

RUZC2M

Mixed 11–Pin DIN Rail Mountable Socket

RE48ACV12MW,
RE48AML12MW

RUZC3M

Accessories (sold in lots of 10)

Description

Compatibility

Catalog Number

Protective cover IP64

RE48 Series Timers

RE48AIPCOV


Approvals for RE48 Timers

File: E173076
CCN: NRNT2, NRNT8

File: 248382
Class: 3211 07

IEC 61812-1

RoHS
Compliant

Footnotes

  1. For detailed function definitions, see Timer Function Description.
Feedback