RPF

Refer to Catalog DIA5ED2130303EN

Harmony™ RPF Power Relays

RPF2AP7

 
 

RPF2BBD

Harmony RPF power relays respond to the most demanding applications up to 30 A. Features include:

  • UL Listed

  • Sealed construction

  • Motor load ratings: 1 hp @ 120 Vac / 3 hp @ 240 Vac (N/O contacts only)

  • DIN rail and panel mounting capability

  • Short circuit rating of 5,000 A rms @ 3 hp, 240 Vac (N/O contacts only)

Refer to Online EZ Selector.

Relays (sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

DPST (2 N/O) - 30 A at 277 Vac,
20 A at 28 Vdc

DPDT (2 C/O) - 30 A at 277 Vac,
20 A at 28 Vdc, 3A (NC)

Catalog Number

Catalog Number

12 Vdc

RPF2AJD

RPF2BJD

24 Vdc

RPF2ABD

RPF2BBD

24 Vac

RPF2AB7

RPF2BB7

120 Vac

RPF2AF7

RPF2BF7

230 Vac

RPF2AP7

RPF2BP7


Approvals for RPF Relays

File: E43641
CCN: NLDX, NLDX7

File: 040787
Class: 3211-07

IEC 61810-1

RoHS Compliant

Feedback