RSB

Refer to Catalog DIA5ED2130303EN

Harmony™ RSB Interface Relays

RSB1A160F7

 
 

RSB2A080BD

 
 

RSZE1S48M

 
 

RSB1A120JD Relay

+ RZM031FPD Socket

+ RSZE1S35M Module

 
 

RSB1A160BD Relay

+ RSZE1S48M Socket

Harmony RSB interface relays and sockets provide the optimum combination of robust performance and space saving for the most demanding applications. Relays are rated at 8 A, 12 A, and 16 A (250 Vac / 28 Vdc). Features include:

  • Optional protection modules for protection against electrical transients

  • Optional plastic hold-down ejector clips

  • Socket or printed circuit board installation options

Refer to Online EZ Selector.

Relays (sold in lots of 10)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

SPDT (1 C/O) -12 A Res.

SPDT (1 C/O) -16 A Res.

DPDT (2 C/O) -8 A Res.

Catalog Number[1]

Catalog Number[1]

Catalog Number[1]

12 Vdc

RSB1A120JD

RSB1A160JD

RSB2A080JD

24 Vdc

RSB1A120BD

RSB1A160BD

RSB2A080BD

48 Vdc

RSB1A120ED

RSB1A160ED

RSB2A080ED

110 Vdc

RSB1A120FD

RSB1A160FD

RSB2A080FD

24 Vac

RSB1A120B7

RSB1A160B7

RSB2A080B7

48 Vac

RSB1A120E7

RSB1A160E7

RSB2A080E7

120 Vac

RSB1A120F7

RSB1A160F7

RSB2A080F7

220 Vac

RSB1A120M7

RSB1A160M7

RSB2A080M7

230 Vac

RSB1A120P7

RSB1A160P7

RSB2A080P7

240 Vac

RSB1A120U7

RSB1A160U7

RSB2A080U7

Sockets – 12 A, 300 Vac (sold in lots of 10)

Contact Terminal Arrangement

Connection

For Use with Relays

Catalog Number

Separate[2]

Box lug connector

RSB1A120••

RSZE1S35M

RSB1A160••[3]

RSB2A080••

RSZE1S48M

Protection Modules (sold in lots of 10)

Description

Compatibility

Voltage

Catalog Number

Diode

RSZ•••••• sockets (RSB series), RGZ•••••• sockets (RXG series)

6–230 Vdc

RZM040W

RC circuit

24–60 Vac

RZM041BN7

110–240 Vac

RZM041FU7

Diode + green LED

6–24 Vdc

RZM031RB

24–60 Vdc

RZM031BN

110–230 Vdc

RZM031FPD

Varistor + green LED

6–24 Vac/Vdc

RZM021RB

24–60 Vac/Vdc

RZM021BN

110–230 Vac/Vdc

RZM021FP

Accessories (sold in lots of 10)

Description

Compatibility

Catalog Number

Plastic hold-down ejector clip

RSZ•••••• sockets (RSB series)

RSZR215

ID tags

RSZL300


Approvals for RSB Relays

File: E173076
CCN: NRNT2, NRNT8

File: 215736
Class: 3211 07

IEC 61810-1

RoHS Compliant

Approvals for RSZ Sockets

File: E173076
CCN: NRNT2, NRNT8

File: 254977
Class: 3211 07

IEC 61810-1

RoHS Compliant

RZM modules are RoHS compliant.

Footnotes

  1. To order a relay complete with socket (sold in lots of 20): add suffix S to the catalog numbers selected above.
    Example: RSB 2A080RD + RSZ E1S48M becomes RSB 2A080RDS.
  2. The inputs and outputs are on separate sides.
  3. When using the RSB1A160•• relay with socket RSZ E1S48M, terminals 11 and 21, 14 and 24, 12 and 22 must be linked.
Feedback