REXL
Refer to Catalog DIA5ED2130103EN
Harmony™ REXL Miniature Plug-In Timers
The Harmony REXL miniature plug-in timer range is comprised of DPDT and 4PDT single On-delay function timers. The unit is designed to be mounted in a socket in a panel. Thanks to the large selector knob, the user can quickly and easily see the current value selected and change it if needed. Features include:
|
|
|
|
|
|
|
REXL Series Timers
|
Supply Voltage |
Timing Ranges |
Pin Configuration |
Output Type |
Rated Current |
Functions |
Function Descriptions [1] |
Catalog Number |
|---|---|---|---|---|---|---|---|
|
12 Vdc |
0.1 s to |
8-Pin Quick Connect (Blade) |
DPDT Relay |
5 A |
A |
Power On delay |
|
|
24 Vdc |
0.1 s to |
8-Pin Quick Connect (Blade) |
DPDT Relay |
5 A |
A |
Power On delay |
|
|
24 Vac |
0.1 s to |
8-Pin Quick Connect (Blade) |
DPDT Relay |
5 A |
A |
Power On delay |
|
|
120 Vac |
0.1 s to |
8-Pin Quick Connect (Blade) |
DPDT Relay |
5 A |
A |
Power On delay |
|
|
230 Vac |
0.1 s to |
8-Pin Quick Connect (Blade) |
DPDT Relay |
5 A |
A |
Power On delay |
|
|
24 Vdc [2] |
0.1 s to |
14-Pin Quick Connect (Blade) |
4PDT Relay |
5 A |
A |
Power On delay |
|
|
24 Vac [2] |
0.1 s to |
14-Pin Quick Connect (Blade) |
4PDT Relay |
5 A |
A |
Power On delay |
|
|
120 Vac |
0.1 s to |
14-Pin Quick Connect (Blade) |
4PDT Relay |
5 A |
A |
Power On delay |
|
|
230 Vac |
0.1 s to |
14-Pin Quick Connect (Blade) |
4PDT Relay |
5 A |
A |
Power On delay |
Sockets (sold in lots of 10)
|
Contact Terminal Arrangement |
Connection |
For Use with Relays |
Catalog Number |
|---|---|---|---|
| Mixed |
Box lug connector |
REXL2TM••, |
|
| Separate |
Box lug connector |
REXL2TM•• |
|
|
Box lug connector |
REXL4TM•• |
Approvals for REXL Timers
Timer Function Description
|
Function |
Function Description [3] |
Timer |
|---|---|---|
|
A |
Power on delay relay |
RE17, RE48, REXL |
|
A1, A2 |
Delay on energization |
RE48 |
|
Ac |
On-delay and off-delay relay with control signal |
RE17 |
|
Ad |
Pulse delayed relay with control signal |
RE17 |
|
At |
Power on delay relay (summation) with control signal |
RE17 |
|
B |
Interval relay with control signal |
RE17, RE48 |
|
Bw |
Double interval relay with control signal |
RE17 |
|
C |
Off-delay relay with control signal |
RE17, RE48 |
|
D |
Symmetrical flasher relay (starting pulse off) |
RE17 |
|
Di |
Symmetrical flasher relay (starting pulse on) |
RE17, RE48 |
|
H |
Interval relay |
RE17 |
|
H1, H2 |
Pulse-on energization |
RE48 |
|
Ht |
Interval relay (summation) with control signal |
RE17 |
|
L |
Asymmetrical flasher relay (starting pulse off) |
RE17, RE48 |
|
Li |
Asymmetrical flasher relay (starting pulse on) |
RE17, RE48 |
|
N |
Retriggerable interval relay with control signal on |
RE17 |
|
O |
Retriggerable interval delayed relay with control signal on |
RE17 |
|
P |
Pulse delayed relay with fixed pulse length |
RE17 |
|
Pt |
Pulse delayed relay (summation and fixed pulse length) with control signal off |
RE17 |
|
T |
Bistable relay with control signal on |
RE17 |
|
Tt |
Retriggerable bistable relay with control signal on |
RE17 |
|
W |
Interval relay with control signal off |
RE17 |