REXL

Refer to Catalog DIA5ED2130103EN

Harmony™ REXL Miniature Plug-In Timers

REXL2TM

 
 

REXL4TM

 
 

RXZE2M114M

 
 

RXZE2S114M

The Harmony REXL miniature plug-in timer range is comprised of DPDT and 4PDT single On-delay function timers. The unit is designed to be mounted in a socket in a panel. Thanks to the large selector knob, the user can quickly and easily see the current value selected and change it if needed. Features include:

  • Miniature and plug-in (21 x 27 mm / 0.827 x 1.062 in.)

  • Multivoltage

  • Single function: function A = delay on energization

  • Excellent immunity to interference

  • Rated current at 5 A

  • Power on and relay energized indication by 2 LEDs

  • 7 timing ranges (0.1 s to 100 h)

 

REXL Series Timers

Supply Voltage

Timing Ranges

Pin Configuration

Output Type

Rated Current

Functions

Function Descriptions [1]

Catalog Number

12 Vdc

0.1 s to
100 h

8-Pin Quick Connect (Blade)

DPDT Relay

5 A

A

Power On delay

REXL2TMJD

24 Vdc

0.1 s to
100 h

8-Pin Quick Connect (Blade)

DPDT Relay

5 A

A

Power On delay

REXL2TMBD

24 Vac

0.1 s to
100 h

8-Pin Quick Connect (Blade)

DPDT Relay

5 A

A

Power On delay

REXL2TMB7

120 Vac

0.1 s to
100 h

8-Pin Quick Connect (Blade)

DPDT Relay

5 A

A

Power On delay

REXL2TMF7

230 Vac

0.1 s to
100 h

8-Pin Quick Connect (Blade)

DPDT Relay

5 A

A

Power On delay

REXL2TMP7

24 Vdc [2]

0.1 s to
100 h

14-Pin Quick Connect (Blade)

4PDT Relay

5 A

A

Power On delay

REXL4TMBD

24 Vac [2]

0.1 s to
100 h

14-Pin Quick Connect (Blade)

4PDT Relay

5 A

A

Power On delay

REXL4TMB7

120 Vac

0.1 s to
100 h

14-Pin Quick Connect (Blade)

4PDT Relay

5 A

A

Power On delay

REXL4TMF7

230 Vac

0.1 s to
100 h

14-Pin Quick Connect (Blade)

4PDT Relay

5 A

A

Power On delay

REXL4TMP7

Sockets (sold in lots of 10)

Contact Terminal Arrangement

Connection

For Use with Relays

Catalog Number

Mixed

Box lug connector

REXL2TM••,
REXL4TM••

RXZE2M114M

Separate

Box lug connector

REXL2TM••

RXZE2S108M

Box lug connector

REXL4TM••

RXZE2S114M


Approvals for REXL Timers

File: E173076
CCN: NRNT2, NRNT8

File: 248382
Class: 3211 07

IEC 61812-1

RoHS
Compliant

Timer Function Description

Function

Function Description [3]

Timer

A

Power on delay relay

RE17, RE48, REXL

A1, A2

Delay on energization

RE48

Ac

On-delay and off-delay relay with control signal

RE17

Ad

Pulse delayed relay with control signal

RE17

At

Power on delay relay (summation) with control signal

RE17

B

Interval relay with control signal

RE17, RE48

Bw

Double interval relay with control signal

RE17

C

Off-delay relay with control signal

RE17, RE48

D

Symmetrical flasher relay (starting pulse off)

RE17

Di

Symmetrical flasher relay (starting pulse on)

RE17, RE48

H

Interval relay

RE17

H1, H2

Pulse-on energization

RE48

Ht

Interval relay (summation) with control signal

RE17

L

Asymmetrical flasher relay (starting pulse off)

RE17, RE48

Li

Asymmetrical flasher relay (starting pulse on)

RE17, RE48

N

Retriggerable interval relay with control signal on

RE17

O

Retriggerable interval delayed relay with control signal on

RE17

P

Pulse delayed relay with fixed pulse length

RE17

Pt

Pulse delayed relay (summation and fixed pulse length) with control signal off

RE17

T

Bistable relay with control signal on

RE17

Tt

Retriggerable bistable relay with control signal on

RE17

W

Interval relay with control signal off

RE17

Footnotes

  1. For detailed function definitions, see Timer Function Description.
  2. [1]
  3. See catalog 9050CT0001 for timing diagrams and detailed descriptions.
Feedback