NVE3860702-09

Specifications

The specifications contained in this section are subject to change without notice.

For installation and wiring information, refer to the meter installation sheet.

Mechanical characteristics

IP degree of protection (IEC 60529-1)

Front display: IP54 (Upgrade to IP65 with optional accessory kit METSEIP65OP96X96FF)

Meter body: IP30

Panel thickness maximum 6.0 mm (0.25 in) maximum
Mounting position Vertical
Display type

LCD display: Monochrome graphical LCD

Keypad 4 button with intuitive navigation
Front panel LED indicators

Green LED (heartbeat / serial communications activity)

Amber LED (alarm / energy pulse output)

Weight ~ 300 gms
Dimensions W x H x D 96 x 96 x 73 mm max
Protection features

Password protected for set-up parameters

Electrical characteristics

Measurement accuracy

  • IEC 61557–12*: 2021 PMD-II/[SD or SS]/K55/0.5

Parameter

Accuracy

Range

Current, Phase

Class 0.5 as per IEC 61557-12: 2021

10% In to 120% In, In = 5 A

± 0.2% *

Voltage L-N

Class 0.5 as per IEC 61557-12: 2021

20 %Un to 120 %Un, Un = 230 V L-N, 240 V L-N

± 0.2% *

Power Factor

Class 0.5 as per IEC 61557-12: 2021

0.5 inductive to 0.8 capacitive

± 0.01 count

Active power

Class 0.5 as per IEC 61557-12: 2021

1% In to 120% In, In = 5 A

0.5 inductive to 0.8 capacitive

Apparent power

Class 0.5 as per IEC 61557-12: 2021

1% In to 120% In, In = 5 A

0.5 inductive to 0.8 capacitive

Reactive power

Class 1 as per IEC 61557-12: 2021

2% In to 120% In, In = 5 A,

Sin Ө, 0.25 inductive to 0.25 capacitive

Frequency

Class 0.5 as per IEC 61557-12: 2021

45 Hz to 65 Hz

± 0.05%

Active Energy

Class 0.5 as per IEC 61557-12: 2021

In = 5 A nominal CT *

Class 0.5S as per IEC 62053-22: 2020

Apparent Energy

Class 0.5 as per IEC 61557-12: 2021

± 0.5%

Reactive Energy

Class 2 as per IEC 62053-24: 2020

Class 1 as per IEC 61557-12: 2021

THD and individual harmonics

Class 5 as per IEC 61557-12: 2021

Up to 15th harmonics

± 5% of full scale

Voltage inputs

VT primary 999 kV L-L max, starting voltage depends on VT ratio
V nominal 277 V L-N / 480 V L-L
Measured V with full range

35 - 480 V L-L (20 - 277 V L-N), CAT III

35 - 600 V L-L (20 - 347 V L-N), CAT II

Permanent overload 750 V AC L-L
Impedance ≥ 5 MΩ

Rated impulse voltage

6 kV for 1.2 μs

Frequency 50 / 60 Hz nominal ± 5%
VA burden < 0.2 VA at 240 V AC L-N

Voltage terminal cable

0.20 - 5.26 mm² (24 - 10 AWG)

Current inputs

CT ratings

Primary adjustable 1 A to 32767 A

Secondary 1 A or 5 A I-nominal

Measured current

5 mA to 6 A

Suppression current (to disregard negligible load)

5 mA to 99 mA

Withstand Continuous 12 A; 50 A at 10 sec/hr, 500 A at 1 sec/hr
Impedance < 0.3 mΩ
Frequency 50 / 60 Hz nominal
VA Burden < 0.024 VA at 6 A

Current terminal cable

0.82 - 3.31 mm² (18 - 12 AWG)

AC control power

Operating range 80 - 277 V L-N ± 10%
Burden < 8 VA at 277 V L-N
Frequency range 45 - 65 Hz
Ride-through time

50 ms at 120 V AC

250 ms at 230 V AC

Control power cable

0.20 - 5.26 mm² (24 - 10 AWG)

DC control power

Operating range 100 - 277 V DC ± 10%
Burden < 3.3 W at 277 V DC
Ride-through time 50 ms at 125 V DC

Displays update

Instantaneous 1 s
Demand 15 s
Harmonics 5 s

Wiring configuration

User programmable

Configuration through both HMI and ION setup

 

1ph 2W, L-N

1ph 2W, L-L

1ph 3W, L-L with N (2 phase)

3ph 3W, Delta, Ungrounded

3ph 4W, Wye Grounded

3ph 3W, Delta, Corner Grounded

3ph 3W, Wye, Ungrounded

3ph 3W, Wye Grounded

3ph 3W, Wye, Resistance Grounded

3ph 4W, Open Delta, Center-Tapped

3ph 4W, Delta, Center-Tapped

3ph 4W, Wye, Ungrounded

3ph 4W, Wye, Resistance Grounded

Environmental characteristics

Operating temperature

Meter: -25 to 70 °C (-13 to 158 °F)

Display functions from -20 to -25 °C (-4 to -13 °F) with reduced performance

Storage temperature -25 °C to +70 °C (-13 °F to 158 °F)
Humidity rating 5% to 95% RH at 50 °C (122 °F) (non-condensing)
Pollution degree 2
Altitude

≤ 2000 m (6562 ft) CAT-III / 3000 m (9842 ft) CAT-II

Location

For indoor use in a stationary panel

Must be permanently connected and fixed

Not suitable for wet locations

Product life

≥ 10 years, 45 °C (113 °F) 60% RH

EMC (Electromagnetic Compatibility)+5

Electrostatic discharge

IEC 61000-4-2

Immunity to radiated field

IEC 61000-4-3

Immunity to fast transients

IEC 61000-4-4

Immunity to impulse waves

IEC 61000-4-5

Conducted immunity

IEC 61000-4-6

Immunity to magnetic field

IEC 61000-4-8

Immunity to voltage dips

IEC 61000-4-11

Emissions (IEC61326-1)

Emissions FCC Part 15 Class A/CE

+5 Tested as per IEC 61326-1 standard for Emission.

Safety

Europe

CE, as per IEC 61010-1: 2010 / AM1: 2016 and IEC 61326-1: 2020

US and Canada

cULus per UL 61010-1 Ed-3.1

CAN / CSA-C22.2 No. 61010-1 Ed-3.1, for 600 V AC

Measurement category (Voltage and Current inputs)

CAT III up to 480 V L-L

CAT II up to 600 V L-L

Overvoltage category (Control power)

CAT III up to 300 V L-N

Dielectric

As per IEC / UL 61010-1 Ed-3.1

Protective Class

Protective Class II

Double insulated for user-accessible parts

Other certification

RCM

RS-485 communications

Number of ports 1
Maximum cable length 1000 m (3280 ft)
Maximum number of devices (unit loads) Up to 32 devices on the same bus
Parity Even, Odd, None (1 stop bit for Odd or Even parity; 2 stop bits for None)
Baud rate 4800, 9600, 19200, 38400
Isolation 2.5 kV RMS, double insulated

Cable type

0.13 - 1.30 mm² (26 - 16 AWG)

Digital I/O

Isolation 2.5 kV RMS
Digital (Status) Input
Voltage ratings ON 18 to 36 V DC
OFF 0 to 4 V DC
Digital Output
Load voltage ≤ 40 V DC
Load current ≤ 20 mA
On resistance ≤ 50 Ω

Pulse duration for digital output *

[ 20, 25, 50, 100 ] ms

Analog I/O

Update rate

1 s
Analog Input

Measurement scale

4-20 mA

Maximum source impedance

> 500 Ω

Analog Output

Measurement scale

4-20 mA

Load impedance

≤ 600 Ω

Relay

Relay Output

250 V L-N AC maximum / 2A
24V DC / 2A

2 Form A electro-mechanical relay

Output frequency

0.5 Hz maximum (1 second ON / 1 second OFF)

Contact resistance

50 mΩ

Whetting Output

24V DC / 8 mA maximum

Real-time clock

Battery backup time 3 years
NOTE: When date and time is configured and meter is in off state.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.