BRU2456000_01

Technical Data

Parameter

‘A’ Series

‘E’ Series

Dimensions (W x H x D)

75 x 118 x 25 mm

87 x 87 x 25 mm

Protrusion From Wall

10 mm

10 mm

Weight

54 g

39 g

Mounting Centres

84 mm

60.3 mm

Base Depth (into wall)

15 mm

15 mm

C-Bus Supply Voltage

20 to 36 V d.c.

C-Bus Current Consumption 22 mA

Control Functions

Load switching, dimming, timers, scene control

Status Indicators

User configurable RGB

C-Bus Connection

One terminal block to accommodate

0.2 mm² to 1.3 mm² (24 to 16 AWG)

Operating Temperature Range

0 to 45° C

Operating Humidity Range

10 to 95%, non-condensing

Product Compliance

Saturn wall plates

Saturn Zen wall plates

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.