DOCA0257EN-01

Components of TeSys Tera System

The hardware components of the TeSys Tera system are:

  • LTMT main unit

  • LTMTCT/LTMTCTV sensor module
  • LTMT expansion module
  • LTMTCUF control operator unit

The microprocessor based LTMT main unit is the central component in the system that manages the control, protection, and monitoring functions of three-phase and single-phase AC induction motors.

The LTMT main unit is designed to work with the following protocols:

  • Modbus RTU
  • PROFIBUS DP

  • EtherNet/IP or Modbus TCP/IP

The system can be configured and controlled by using following interfaces:

  • A PC running the TeSys Tera DTM embedded in a FDT container such as SoMove software.

  • The LTMTCUF control operator unit

  • A PLC or DCS connected to the system through the communication network.

LTMT Main Unit

LTMT main unit

Features

Communication

Reference

EtherNet/IP or Modbus TCP/IP

  • Current and voltage based protections

  • Motor monitoring and metering functions
  • Four non-isolated digital inputs

  • Three digital outputs:

    • 2 outputs with NO contacts

    • 1 output with NO+NC contacts

  • Records

    • Trip records

    • Event records

    • Device internal records

EtherNet/IP or Modbus TCP/IP

  • Network management protocols such as Dynamic Host Configuration Protocol (DHCP)
  • Webserver for Ethernet settings modification and monitoring of electrical parameter or status

  • LTMTEFM (100–240 Vac/Vdc)

  • LTMTEBD (24 Vdc)

Modbus RTU

  • Current and voltage based protections

  • Motor monitoring and metering functions
  • Four non-isolated digital inputs

  • Three digital outputs:

    • 2 outputs with NO contacts

    • 1 output with NO+NC contacts

  • Records

    • Trip records

    • Event records

    • Device internal records

Modbus RTU
  • Baud rate: 2400–115200 bit/s

  • Read or Write function code

  • LTMTMFM (100–240 Vac/Vdc)

  • LTMTMBD (24 Vdc)

PROFIBUS DP

PROFIBUS DP
  • DP-V0 cyclic services

  • DP-V1 acyclic services

  • Time synchronisation

  • Automatic baud rate detection

  • 12 Mbit/s on D-Type connector and 1.5 Mbit/s on terminal connector

  • LTMTPFM (100–240 Vac/Vdc)

  • LTMTPBD (24 Vdc)

LTMTCT/LTMTCTV Horizontal Sensor Module

The following table introduces the key features of the LTMTCT/LTMTCTV sensor modules for horizontal mounting:

Sensor module

Features

Current range

Voltage range

Reference

LTMTCT modules with current transformers

  • Phase current measurement

  • Phase current imbalance calculation

  • Ground current calculation

  • Ground current measurement with external ground current transformer

  • Phase loss and phase reversal detection based on current

0.3–3 A

-

LTMTCT3T

2.5–25 A

-

LTMTCT25T

10–100 A

-

LTMTCT100T

LTMTCTV modules with current and voltage transformers

  • Phase current and voltage measurement

  • Phase current and voltage imbalance calculation

  • Ground current calculation

  • Ground current measurement with external ground current transformer

  • Phase loss and phase reversal detection based on current and voltage

  • Frequency measurement

  • Power, energy, and power factor calculation

0.3–3 A

60–690 Vac

LTMTCTV3T

2.5–25 A

60–690 Vac

LTMTCTV25T

10–100 A

60–690 Vac

LTMTCTV100T

LTMTCTV Horizontal Sensor Module for Side Connector Applications

The following table introduces the key features of LTMTCTV horizontal sensor module for side connector applications:

Sensor module

Features

Current range

Voltage range

Reference

LTMTCTV modules with current and voltage transformers, equipped with side connectors.

  • Phase current and voltage measurement

  • Phase current and voltage imbalance calculation

  • Ground current calculation

  • Ground current measurement with external ground current transformer

  • Phase loss and phase reversal detection based on current and voltage

  • Frequency measurement

  • Power, energy, and power factor calculation

  • Suitable for UL and NEMA connector applications

0.3–3 A

60–600 Vac

LTMTCTV3UT

2.5–25 A

60–600 Vac

LTMTCTV25UT

10–100 A

60–600 Vac

LTMTCTV100UT

LTMT Expansion Module

The following table introduces the key features of the LTMT expansion module. The maximum number of each LTMT expansion module that can be connected to one LTMT main unit is also provided in the table.

LTMT expansion module

Features

Reference

Maximum number

4 Digital Inputs and 2 Digital Outputs

  • Four isolated digital inputs (DI)

  • Two digital outputs (DO) with NO contacts

  • Status LED indication

  • Powered by LTMT main unit

  • LTMTIN42FM (DI rating: 100–265 Vac/dc for IEC, 110–240 Vac/dc for UL)

  • LTMTIN42BD (DI rating: 24 Vdc)

5

2 Analog Inputs and 1 Analog Output

  • 4–20 mA measurement

  • Two analog inputs

  • One analog output

  • Status LED indication

  • Powered from LTMT main unit

LTMTAN21

2

LTMTCUF Control Operator Unit

The LTMTCUF control operator unit is the local Human Machine Interface (HMI) of the TeSys Tera system.

LTMTCUF control operator unit

Features

Reference

  • Powered by LTMT main unit

  • Liquid Crystal Display (LCD)

  • Contextual navigation keys

  • Displays parameters, alarms, and trips

  • Controls the motor

  • Fast Device Replacement (FDR) service

LTMTCUF

 
 

TeSys Tera DTM

TeSys Tera Device Type Manager (DTM) is a software module hosted in a Field Device Tool (FDT) container that uses the open FDT/DTM technology. For example, SoMove software.

In SoMove software, a specific DTM exists for the TeSys Tera system. The TeSys Tera DTM Library must be installed after installing the SoMove software.

TeSys Tera DTM

Features

Reference

  • Compatible with SoMove software and other FDT containers.

  • Configures the system through menu entries.

  • Displays parameters, alarms, and trips.

  • Option for controlling the motor feeder.

  • Enable customization of operating modes.

  • TeSys Tera DTM v2.0.0

  • SoMove software (v2.9.9 or later) FDT container

SoMove Software

SoMove software is a Microsoft Windows® based application, using the open FDT/DTM technology.

SoMove software contains DTM for different devices. The TeSys Tera DTM is a specific DTM that enables the configuration, monitoring, control, and customization of the control functions of the TeSys Tera system.

Cables

The components of the system require cables to connect to other components and to the communication network.

Connect to

Cable

Description

Reference

LTMTCT/LTMTCTV sensor module

LTMT main unit to LTMTCT/LTMTCTV sensor module RJ11 connector cable 0.15 m (5.9 in) in length.

LTMT9RJ1015

LTMT main unit to LTMTCT/LTMTCTV sensor module RJ11 connector cable 0.5 m (19.6 in) in length.

LTMT9RJ105

LTMT main unit to LTMTCT/LTMTCTV sensor module RJ11 connector cable 0.2 m (7.87 in) in length

LTMT9RJ102

LTMT expansion module

LTMT main unit to LTMT expansion module RJ45 connector cable 0.1 m (3.9 in) in length.

LTMT9RJ401

LTMT main unit to LTMT expansion module RJ45 connector cable 1 m (39.37 in) in length

LTMT9EX10

LTMTCUF control operator unit

LTMT main unit to LTMTCUF control operator unit connection cable 1.0 m (39.3 in) in length.

LTMT9CU10S

LTMT main unit to LTMTCUF control operator unit connection cable 3.0 m (118.1 in) in length.

LTMT9CU30S

PC

PC to LTMT main unit or LTMTCUF control operator unit cable 2.5 m (98.4 in) in length.

TCSMCNAM3M002P

Modbus RTU network

Modbus RTU network communication cable 0.3 m (11.81 in.) in length.

Modbus RTU network communication cable 1.0 m (39.3 in) in length.

Modbus RTU network communication cable 3.0 m (118.1 in) in length.

PROFIBUS DP network

PROFIBUS DP network communication cable 100 m (328.08 ft) in length.

TSXPBSCA100

PROFIBUS DP network communication cable 400 m (1,312.33 ft) in length.

TSXPBSCA400

EtherNet/IP or Modbus TCP/IP network

Shielded category five straight-through twisted-pair cable of length 2 m (6.5 ft) in length with two RJ45 connectors.

490NTW00002

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.