DUG_ARGUS Motion Sensor Outdoor 360_WH-03

Technical data

Detection Range 28 m diameter at 2.5 m height
Mounting Type Wall and ceiling mount
Nominal voltage AC 220-240 V ~, 50 / 60 Hz
Switching current Max. 10 A
Load rating  

LED

300 W
2400 W
140 μF

Power consumption

Relay switched on ≤1400 mW
Relay switched off ≤750 mW
Connecting terminals

Screwless terminal: 2x max. 1.5 mm2

IP rating IP66
Operating frequency 2.405 to 2.480 GHz
Max. radio-frequency power transmitted 6.25 mW
Warm up time ≤40 s
Operating temperature -20 °C to +55 °C

Temperature based load degradation

Temperature Max. switching current Max. LED load Max. number of LED lamps
-20 °C to 45 °C 10 A 300 W 15
45 °C to 50 °C 8 A 300 W 15
50 °C to 55 °C 6 A 300 W 15
Relative humidity 0 % to 95 %, non condensing
Lux setting

1 lx to 2000 lx,

Day mode

Night mode

Sensitivity setting

1 – 6 (50 % - 100 %)

Dimensions

Ø 82 mm x 107 mm

Ø 82 mm x 131 mm with corner bracket

Compliance
Communication protocol Zigbee® 3.0 (certified)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?