DUG_Exxact - ZB Thermostat 16 A_WH-00

Technical Data

Nominal voltage:

AC 230 V ~, 50 Hz

Nominal power:

2 A

Standby:

max 0.4 W

Connecting terminals:

Terminals for max. 2.5 mm², 0.5 Nm

Neutral conductor:

Required

Ambient temperature:

0 to 45 °C

Relative humidity:

max. 90% non-condensing

Temperature accuracy:

max. ±0.5 °C (across the range of 4 to 30 °C)

Temperature measurement resolution:

0.5 °C

Display:

7x5 dot matrix, 3 additional LEDs

Operating frequency:

2.405 GHz to 2.48 GHz

Max. radio-frequency power transmitted:

< 10 mW

Communication protocol:

Zigbee 3.0 certified

Protection Class:

II

Working voltage:

230 V

Over-voltage category:

III

Rated impulse voltage:

4 kV

Pollution degree:

2

CTI rating of insulation components:

175 V

Material group:

IIIa (based on CTI value)

Disconnection type:

1.B

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?